Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | t | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNPI1S-M3-6 | M3 | 0.5 | 6 | 5.5 | 7 | 2 | 0.5 | 2 | 10 | 0.59 | CAD | RFQ |
| SNPI1S-M3-8 | M3 | 0.5 | 8 | 5.5 | 7 | 2 | 0.5 | 2 | 10 | 0.66 | CAD | RFQ |
| SNPI1S-M3-10 | M3 | 0.5 | 10 | 5.5 | 7 | 2 | 0.5 | 2 | 10 | 0.74 | CAD | RFQ |
| SNPI1S-M3-12 | M3 | 0.5 | 12 | 5.5 | 7 | 2 | 0.5 | 2 | 10 | 0.82 | CAD | RFQ |
| SNPI1S-M3-16 | M3 | 0.5 | 16 | 5.5 | 7 | 2 | 0.5 | 2 | 10 | 1.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNPI1S | |
|---|---|
| Screw Body | SUSXM7 (Equivalent to SUS304) |
| Screw Body Strength Class | A2 - 50 |
| Plain Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- Stainless steel Phillips cross recessed pan head machine screws with integrated washers.
- Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.






