Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | t | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNPI1S-M5-8 | M5 | 0.8 | 8 | 9 | 10 | 3.3 | 1 | 2 | 10 | 2.6 | CAD | RFQ |
| SNPI1S-M5-10 | M5 | 0.8 | 10 | 9 | 10 | 3.3 | 1 | 2 | 10 | 2.9 | CAD | RFQ |
| SNPI1S-M5-12 | M5 | 0.8 | 12 | 9 | 10 | 3.3 | 1 | 2 | 10 | 3.1 | CAD | RFQ |
| SNPI1S-M5-16 | M5 | 0.8 | 16 | 9 | 10 | 3.3 | 1 | 2 | 10 | 3.6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNPI1S | |
|---|---|
| Screw Body | SUSXM7 (Equivalent to SUS304) |
| Screw Body Strength Class | A2 - 50 |
| Plain Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- Stainless steel Phillips cross recessed pan head machine screws with integrated washers.
- Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.






