• Special Screws
  • Increased Productivity

SNSQLG-M5

Washer Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • High Specific Strength

Dimension Drawing

SNSQLGWasher Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D t T
(Approx.)
L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSQLG-M5-10 M5 0.8 10 8.5 10 1.0 1.3 5 4 10 3.6 CAD RFQ
SNSQLG-M5-12 M5 0.8 12 8.5 10 1.0 1.3 5 4 10 3.9 CAD RFQ
SNSQLG-M5-15 M5 0.8 15 8.5 10 1.0 1.3 5 4 10 4.3 CAD RFQ
SNSQLG-M5-20 M5 0.8 20 8.5 10 1.0 1.3 5 4 10 4.8 CAD RFQ
SNSQLG-M5-25 M5 0.8 25 8.5 10 1.0 1.3 5 4 10 5.5 CAD RFQ
SNSQLG-M5-30 M5 0.8 30 8.5 10 1.0 1.3 5 4 10 6.8 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSQLG
Main Body SUS316L
Plain Washer SUS316L (Hardness: 300 - 400 HV)
Spring Washer SUS316L

Application

FPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments /
General industrial machines

Characteristics

  • High strength stainless steel hex socket head cap screw with integrated washer.
  • Bolt tensile strength is 1000 N/mm2, 0.2% proof load 800 N/mm2. A plain washer of hardness 300 HV or higher, suited to the bolt strength, is built in.
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues.
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.

Mechanical Properties

SUS316L
Tensile Strength (N/mm2) 1000
0.2% Proof Load (N/mm2) 800
Elongation (mm) 0.3d

Values in chart are for reference only. They are not guaranteed values.


Related Services

Product List

Click here to see SNSQLG

Click here to see Increased Productivity