Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) |
Fastenable Minimum Plate Thickness |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSQS-M4-8-SUC | M4 | 0.7 | 8 | 7 | 10 | 4 | 3 | 0.8 | 1 | 1.1 | 20 | 2.2 | CAD | RFQ |
SNSQS-M4-10-SUC | M4 | 0.7 | 10 | 7 | 10 | 4 | 3 | 0.8 | 1 | 1.1 | 20 | 2.4 | CAD | RFQ |
SNSQS-M4-12-SUC | M4 | 0.7 | 12 | 7 | 10 | 4 | 3 | 0.8 | 1 | 1.1 | 20 | 2.6 | CAD | RFQ |
SNSQS-M4-16-SUC | M4 | 0.7 | 16 | 7 | 10 | 4 | 3 | 0.8 | 1 | 1.1 | 20 | 3 | CAD | RFQ |
SNSQS-M4-20-SUC | M4 | 0.7 | 20 | 7 | 10 | 4 | 3 | 0.8 | 1 | 1.1 | 20 | 3.4 | CAD | RFQ |
SNSQS-M4-25-SUC | M4 | 0.7 | 25 | 7 | 10 | 4 | 3 | 0.8 | 1 | 1.1 | 20 | 3.9 | CAD | RFQ |
SNSQS-M4-30-SUC | M4 | 0.7 | 30 | 7 | 10 | 4 | 3 | 0.8 | 1 | 1.1 | 20 | 4.4 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSQS-SUC | |
---|---|
Screw Body | SUSXM7 (Equivalent to SUS304) |
Screw Body Strength Class | A2 - 50 |
Plain Washer | SUS304 |
Spring Washer | SUS304 |
Application
Exterior panels/ Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- Stainless steel hex socket head cap screws with captive washers for sheet metal.
- Former JIS-standard plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)
- For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
- Compared to normal screws with captive washers, they enable fastening of sheet metal with a shorter incomplete thread part. Plates less than half the conventional thickness can be fastened with screws with captive washers.*1
*1: For the plate thickness that can be fastened, see “Fastenable Plate Thickness” in the Dimensions table.
- Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.