Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSQS-M3-5 | M3 | 0.5 | 5 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 10 | 0.888 | CAD | RFQ |
SNSQS-M3-6 | M3 | 0.5 | 6 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 10 | 0.9 | CAD | RFQ |
SNSQS-M3-8 | M3 | 0.5 | 8 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 10 | 0.95 | CAD | RFQ |
SNSQS-M3-10 | M3 | 0.5 | 10 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 10 | 1.1 | CAD | RFQ |
SNSQS-M3-12 | M3 | 0.5 | 12 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 10 | 1.2 | CAD | RFQ |
SNSQS-M3-16 | M3 | 0.5 | 16 | 5.5 | 7 | 3 | 2.5 | 0.5 | 0.7 | 10 | 1.3 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSQS | |
---|---|
Screw Body | SUSXM7 (Equivalent to SUS304) |
Screw Body Strength Class | A2 - 70 |
Plain Washer | SUS304 |
Spring Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- Stainless steel hex socket head cap screws with integrated washers.
- Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.