Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSQS-M4-6 | M4 | 0.7 | 6 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 1.8 | CAD | RFQ |
SNSQS-M4-8 | M4 | 0.7 | 8 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 2.1 | CAD | RFQ |
SNSQS-M4-10 | M4 | 0.7 | 10 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 2.2 | CAD | RFQ |
SNSQS-M4-12 | M4 | 0.7 | 12 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 2.4 | CAD | RFQ |
SNSQS-M4-16 | M4 | 0.7 | 16 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 2.7 | CAD | RFQ |
SNSQS-M4-20 | M4 | 0.7 | 20 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 2.9 | CAD | RFQ |
SNSQS-M4-25 | M4 | 0.7 | 25 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 3.495 | CAD | RFQ |
SNSQS-M4-30 | M4 | 0.7 | 30 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 4 | CAD | RFQ |
SNSQS-M4-35 | M4 | 0.7 | 35 | 7 | 9 | 4 | 3 | 0.8 | 1 | 10 | 4.1 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSQS | |
---|---|
Screw Body | SUSXM7 (Equivalent to SUS304) |
Screw Body Strength Class | A2 - 70 |
Plain Washer | SUS304 |
Spring Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- Stainless steel hex socket head cap screws with integrated washers.
- Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.