Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNCXS-M5-6 | M5 | 0.8 | 6 | 8.5 | 5 | Full Thread | 27 | 20 | 2.515 | RFQ |
| SNCXS-M5-8 | M5 | 0.8 | 8 | 8.5 | 5 | Full Thread | 27 | 20 | 2.45 | RFQ |
| SNCXS-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | Full Thread | 27 | 20 | 2.7 | RFQ |
| SNCXS-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | Full Thread | 27 | 20 | 2.95 | RFQ |
| SNCXS-M5-14 | M5 | 0.8 | 14 | 8.5 | 5 | Full Thread | 27 | 20 | 3.474 | RFQ |
| SNCXS-M5-15 | M5 | 0.8 | 15 | 8.5 | 5 | Full Thread | 27 | 20 | 3.55 | RFQ |
| SNCXS-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | Full Thread | 27 | 20 | 3.45 | RFQ |
| SNCXS-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | Full Thread | 27 | 20 | 4.01 | RFQ |
| SNCXS-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | Full Thread | 27 | 20 | 4.78 | RFQ |
| SNCXS-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 22 | 27 | 20 | 5.599 | RFQ |
| SNCXS-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 22 | 27 | 20 | 6.364 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCXS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | A2-70 |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- M3 - M10. Selection from abundant size variations is available to suit the device or equipment.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










