• Special Screws (Bolts)
  • Hexalobular Screws

SNMX-M4-30-TZB

Hexalobular Socket Truss Head Screws

  • Tightening Hole Damage Prevention

Dimension Drawing

SNMX-TZBHexalobular Socket Truss Head Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMX-M4-30-TZB M4 0.7 30 9.4 2.5 20 20 3.1 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNMX-TZB
Main Body Steel
Trivalent Chromate Treatment
Strength Class 4.8 Equivalent

Application

Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNMX-TZBHexalobular Socket Truss Head Screws

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNMX-TZBHexalobular Socket Truss Head Screws

SKXB Hexalobular Short BitSKXB

SNMX-TZBHexalobular Socket Truss Head Screws

SRD Magnet ScrewdriverSRD

SNMX-TZBHexalobular Socket Truss Head Screws


Product List

Click here to see SNMX-M4-TZB

Click here to see SNMX-TZB