Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNMX-M5-10-TZB | M5 | 0.8 | 10 | 11.8 | 3.1 | 25 | 20 | 2.8 | CAD | RFQ |
| SNMX-M5-12-TZB | M5 | 0.8 | 12 | 11.8 | 3.1 | 25 | 20 | 3.1 | CAD | RFQ |
| SNMX-M5-16-TZB | M5 | 0.8 | 16 | 11.8 | 3.1 | 25 | 20 | 3.6 | CAD | RFQ |
| SNMX-M5-20-TZB | M5 | 0.8 | 20 | 11.8 | 3.1 | 25 | 20 | 4.3 | CAD | RFQ |
| SNMX-M5-25-TZB | M5 | 0.8 | 25 | 11.8 | 3.1 | 25 | 20 | 4.9 | CAD | RFQ |
| SNMX-M5-30-TZB | M5 | 0.8 | 30 | 11.8 | 3.1 | 25 | 20 | 5.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNMX-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Strength Class | 4.8 Equivalent |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".







/11576_1.jpg?upd=20251223180424&awscf_publishdate=2026-02-04 16:40)


