• Special Screws (Bolts)
  • Hexalobular Screws

SNMXS/Hexalobular Socket Truss Head Screws

  • Tightening Hole Damage Prevention

Dimension Drawing

SNMXSHexalobular Socket Truss Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMXS-M3-6 M3 0.5 6 6.9 1.9 10 20 0.58 CAD RFQ
SNMXS-M3-8 M3 0.5 8 6.9 1.9 10 20 0.67 CAD RFQ
SNMXS-M3-10 M3 0.5 10 6.9 1.9 10 20 0.74 CAD RFQ
SNMXS-M3-12 M3 0.5 12 6.9 1.9 10 20 0.82 CAD RFQ
SNMXS-M4-6 M4 0.7 6 9.4 2.5 20 20 1.4 CAD RFQ
SNMXS-M4-8 M4 0.7 8 9.4 2.5 20 20 1.6 CAD RFQ
SNMXS-M4-10 M4 0.7 10 9.4 2.5 20 20 1.7 CAD RFQ
SNMXS-M4-12 M4 0.7 12 9.4 2.5 20 20 1.9 CAD RFQ
SNMXS-M4-16 M4 0.7 16 9.4 2.5 20 20 2.2 CAD RFQ
SNMXS-M4-20 M4 0.7 20 9.4 2.5 20 20 2.5 CAD RFQ
SNMXS-M5-8 M5 0.8 8 11.8 3.1 25 20 2.9 CAD RFQ
SNMXS-M5-10 M5 0.8 10 11.8 3.1 25 20 3.1 CAD RFQ
SNMXS-M5-12 M5 0.8 12 11.8 3.1 25 20 3.4 CAD RFQ
SNMXS-M5-16 M5 0.8 16 11.8 3.1 25 20 3.8 CAD RFQ
SNMXS-M5-20 M5 0.8 20 11.8 3.1 25 20 4.3 CAD RFQ
SNMXS-M6-10 M6 1 10 14 3.7 30 20 5.2 CAD RFQ
SNMXS-M6-12 M6 1 12 14 3.7 30 20 5.6 CAD RFQ
SNMXS-M6-16 M6 1 16 14 3.7 30 20 6.3 CAD RFQ
SNMXS-M6-20 M6 1 20 14 3.7 30 20 7 CAD RFQ
SNMXS-M6-25 M6 1 25 14 3.7 30 20 7.9 CAD RFQ
SNMXS-M6-30 M6 1 30 14 3.7 30 20 8.7 CAD RFQ
SNMXS-M8-16 M8 1.25 16 17.8 4.8 40 20 13 CAD RFQ
SNMXS-M8-20 M8 1.25 20 17.8 4.8 40 20 14 CAD RFQ
SNMXS-M8-25 M8 1.25 25 17.8 4.8 40 20 16 CAD RFQ
SNMXS-M8-30 M8 1.25 30 17.8 4.8 40 20 17 CAD RFQ
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
SNMXS
Material SUSXM7 (Equivalent to SUS304)

Application

Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNMXSHexalobular Socket Truss Head Screws

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNMXSHexalobular Socket Truss Head Screws

SKXB Hexalobular Short BitSKXB

SNMXSHexalobular Socket Truss Head Screws

SRD Magnet ScrewdriverSRD

SNMXSHexalobular Socket Truss Head Screws


Product List

Click here to see Hexalobular Screws

Click here to see Special Screws (Bolts)