Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNMXS-M8-16 | M8 | 1.25 | 16 | 17.8 | 4.8 | 40 | 20 | 13 | CAD | RFQ |
| SNMXS-M8-20 | M8 | 1.25 | 20 | 17.8 | 4.8 | 40 | 20 | 14 | CAD | RFQ |
| SNMXS-M8-25 | M8 | 1.25 | 25 | 17.8 | 4.8 | 40 | 20 | 16 | CAD | RFQ |
| SNMXS-M8-30 | M8 | 1.25 | 30 | 17.8 | 4.8 | 40 | 20 | 17 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNMXS | |
|---|---|
| Material | SUSXM7 (Equivalent to SUS304) |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










