• Special Screws (Bolts)
  • High Specific Strength

SPA-LH/Plastic Low Profile Hexalobular Socket Head Screws - RENY

  • Space
  • High strength
  • Light Weight
  • Tightening Hole Damage Prevention
  • High Specific Strength

Dimension Drawing

SPA-LHPlastic Low Profile Hexalobular Socket Head Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-6-LH M3 0.5 6 5.5 2.4 SKX-10 10 884 0.35 20 0.13 CAD RFQ
SPA-M3-8-LH M3 0.5 8 5.5 2.4 SKX-10 10 884 0.35 20 0.15 CAD RFQ
SPA-M3-10-LH M3 0.5 10 5.5 2.4 SKX-10 10 884 0.35 20 0.16 CAD RFQ
SPA-M3-12-LH M3 0.5 12 5.5 2.4 SKX-10 10 884 0.35 20 0.18 CAD RFQ
SPA-M3-16-LH M3 0.5 16 5.5 2.4 SKX-10 10 884 0.35 20 0.22 CAD RFQ
SPA-M3-20-LH M3 0.5 20 5.5 2.4 SKX-10 10 884 0.35 20 0.25 CAD RFQ
SPA-M3-6-LH(100) M3 0.5 6 5.5 2.4 SKX-10 10 884 0.35 100 0.13 CAD RFQ
SPA-M3-8-LH(100) M3 0.5 8 5.5 2.4 SKX-10 10 884 0.35 100 0.15 CAD RFQ
SPA-M3-10-LH(100) M3 0.5 10 5.5 2.4 SKX-10 10 884 0.35 100 0.16 CAD RFQ
SPA-M3-12-LH(100) M3 0.5 12 5.5 2.4 SKX-10 10 884 0.35 100 0.18 CAD RFQ
SPA-M3-16-LH(100) M3 0.5 16 5.5 2.4 SKX-10 10 884 0.35 100 0.22 CAD RFQ
SPA-M3-20-LH(100) M3 0.5 20 5.5 2.4 SKX-10 10 884 0.35 100 0.25 CAD RFQ
SPA-M3-6-LH(1000) M3 0.5 6 5.5 2.4 SKX-10 10 884 0.35 1000 0.13 CAD RFQ
SPA-M3-8-LH(1000) M3 0.5 8 5.5 2.4 SKX-10 10 884 0.35 1000 0.15 CAD RFQ
SPA-M3-10-LH(1000) M3 0.5 10 5.5 2.4 SKX-10 10 884 0.35 1000 0.16 CAD RFQ
SPA-M3-12-LH(1000) M3 0.5 12 5.5 2.4 SKX-10 10 884 0.35 1000 0.18 CAD RFQ
SPA-M3-16-LH(1000) M3 0.5 16 5.5 2.4 SKX-10 10 884 0.35 1000 0.22 CAD RFQ
SPA-M3-20-LH(1000) M3 0.5 20 5.5 2.4 SKX-10 10 884 0.35 1000 0.25 CAD RFQ
SPA-M4-6-LH M4 0.7 6 7 3.1 SKX-20 20 1340 0.84 20 0.24 CAD RFQ
SPA-M4-8-LH M4 0.7 8 7 3.1 SKX-20 20 1340 0.84 20 0.28 CAD RFQ
SPA-M4-10-LH M4 0.7 10 7 3.1 SKX-20 20 1340 0.84 20 0.31 CAD RFQ
SPA-M4-12-LH M4 0.7 12 7 3.1 SKX-20 20 1340 0.84 20 0.33 CAD RFQ
SPA-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 1340 0.84 20 0.39 CAD RFQ
SPA-M4-20-LH M4 0.7 20 7 3.1 SKX-20 20 1340 0.84 20 0.45 CAD RFQ
SPA-M4-25-LH M4 0.7 25 7 3.1 SKX-20 20 1340 0.84 20 0.53 CAD RFQ
SPA-M4-6-LH(100) M4 0.7 6 7 3.1 SKX-20 20 1340 0.84 100 0.24 CAD RFQ
SPA-M4-8-LH(100) M4 0.7 8 7 3.1 SKX-20 20 1340 0.84 100 0.28 CAD RFQ
SPA-M4-10-LH(100) M4 0.7 10 7 3.1 SKX-20 20 1340 0.84 100 0.31 CAD RFQ
SPA-M4-12-LH(100) M4 0.7 12 7 3.1 SKX-20 20 1340 0.84 100 0.33 CAD RFQ
SPA-M4-16-LH(100) M4 0.7 16 7 3.1 SKX-20 20 1340 0.84 100 0.39 CAD RFQ
SPA-M4-20-LH(100) M4 0.7 20 7 3.1 SKX-20 20 1340 0.84 100 0.45 CAD RFQ
SPA-M4-25-LH(100) M4 0.7 25 7 3.1 SKX-20 20 1340 0.84 100 0.53 CAD RFQ
SPA-M4-6-LH(1000) M4 0.7 6 7 3.1 SKX-20 20 1340 0.84 1000 0.24 CAD RFQ
SPA-M4-8-LH(1000) M4 0.7 8 7 3.1 SKX-20 20 1340 0.84 1000 0.28 CAD RFQ
SPA-M4-10-LH(1000) M4 0.7 10 7 3.1 SKX-20 20 1340 0.84 1000 0.31 CAD RFQ
SPA-M4-12-LH(1000) M4 0.7 12 7 3.1 SKX-20 20 1340 0.84 1000 0.33 CAD RFQ
SPA-M4-16-LH(1000) M4 0.7 16 7 3.1 SKX-20 20 1340 0.84 1000 0.39 CAD RFQ
SPA-M4-20-LH(500) M4 0.7 20 7 3.1 SKX-20 20 1340 0.84 500 0.45 CAD RFQ
SPA-M4-25-LH(500) M4 0.7 25 7 3.1 SKX-20 20 1340 0.84 500 0.53 CAD RFQ
SPA-M5-6-LH M5 0.8 6 8.5 3.65 SKX-25 25 2102 1.38 20 0.42 CAD RFQ
SPA-M5-8-LH M5 0.8 8 8.5 3.65 SKX-25 25 2102 1.38 20 0.47 CAD RFQ
SPA-M5-10-LH M5 0.8 10 8.5 3.65 SKX-25 25 2102 1.38 20 0.52 CAD RFQ
SPA-M5-12-LH M5 0.8 12 8.5 3.65 SKX-25 25 2102 1.38 20 0.58 CAD RFQ
SPA-M5-16-LH M5 0.8 16 8.5 3.65 SKX-25 25 2102 1.38 20 0.66 CAD RFQ
SPA-M5-20-LH M5 0.8 20 8.5 3.65 SKX-25 25 2102 1.38 20 0.77 CAD RFQ
SPA-M5-25-LH M5 0.8 25 8.5 3.65 SKX-25 25 2102 1.38 20 0.89 CAD RFQ
SPA-M5-30-LH M5 0.8 30 8.5 3.65 SKX-25 25 2102 1.38 20 1.02 CAD RFQ
SPA-M5-6-LH(100) M5 0.8 6 8.5 3.65 SKX-25 25 2102 1.38 100 0.42 CAD RFQ
SPA-M5-8-LH(100) M5 0.8 8 8.5 3.65 SKX-25 25 2102 1.38 100 0.47 CAD RFQ
SPA-M5-10-LH(100) M5 0.8 10 8.5 3.65 SKX-25 25 2102 1.38 100 0.52 CAD RFQ
SPA-M5-12-LH(100) M5 0.8 12 8.5 3.65 SKX-25 25 2102 1.38 100 0.58 CAD RFQ
SPA-M5-16-LH(100) M5 0.8 16 8.5 3.65 SKX-25 25 2102 1.38 100 0.66 CAD RFQ
SPA-M5-20-LH(100) M5 0.8 20 8.5 3.65 SKX-25 25 2102 1.38 100 0.77 CAD RFQ
SPA-M5-25-LH(100) M5 0.8 25 8.5 3.65 SKX-25 25 2102 1.38 100 0.89 CAD RFQ
SPA-M5-30-LH(100) M5 0.8 30 8.5 3.65 SKX-25 25 2102 1.38 100 1.02 CAD RFQ
SPA-M5-6-LH(500) M5 0.8 6 8.5 3.65 SKX-25 25 2102 1.38 500 0.42 CAD RFQ
SPA-M5-8-LH(500) M5 0.8 8 8.5 3.65 SKX-25 25 2102 1.38 500 0.47 CAD RFQ
SPA-M5-10-LH(500) M5 0.8 10 8.5 3.65 SKX-25 25 2102 1.38 500 0.52 CAD RFQ
SPA-M5-12-LH(500) M5 0.8 12 8.5 3.65 SKX-25 25 2102 1.38 500 0.58 CAD RFQ
SPA-M5-16-LH(500) M5 0.8 16 8.5 3.65 SKX-25 25 2102 1.38 500 0.66 CAD RFQ
SPA-M5-20-LH(500) M5 0.8 20 8.5 3.65 SKX-25 25 2102 1.38 500 0.77 CAD RFQ
SPA-M5-25-LH(250) M5 0.8 25 8.5 3.65 SKX-25 25 2102 1.38 250 0.89 CAD RFQ
SPA-M5-30-LH(250) M5 0.8 30 8.5 3.65 SKX-25 25 2102 1.38 250 1.02 CAD RFQ
SPA-M6-10-LH M6 1 10 10 4.4 SKX-30 30 2651 2.19 10 0.79 CAD RFQ
SPA-M6-12-LH M6 1 12 10 4.4 SKX-30 30 2651 2.19 10 0.88 CAD RFQ
SPA-M6-16-LH M6 1 16 10 4.4 SKX-30 30 2651 2.19 10 1.0 CAD RFQ
SPA-M6-20-LH M6 1 20 10 4.4 SKX-30 30 2651 2.19 10 1.11 CAD RFQ
SPA-M6-25-LH M6 1 25 10 4.4 SKX-30 30 2651 2.19 10 1.33 CAD RFQ
SPA-M6-30-LH M6 1 30 10 4.4 SKX-30 30 2651 2.19 10 1.48 CAD RFQ
SPA-M6-40-LH M6 1 40 10 4.4 SKX-30 30 2651 2.19 10 1.85 CAD RFQ
SPA-M6-10-LH(100) M6 1 10 10 4.4 SKX-30 30 2651 2.19 100 0.79 CAD RFQ
SPA-M6-12-LH(100) M6 1 12 10 4.4 SKX-30 30 2651 2.19 100 0.88 CAD RFQ
SPA-M6-16-LH(100) M6 1 16 10 4.4 SKX-30 30 2651 2.19 100 1.0 CAD RFQ
SPA-M6-20-LH(100) M6 1 20 10 4.4 SKX-30 30 2651 2.19 100 1.11 CAD RFQ
SPA-M6-25-LH(100) M6 1 25 10 4.4 SKX-30 30 2651 2.19 100 1.33 CAD RFQ
SPA-M6-30-LH(100) M6 1 30 10 4.4 SKX-30 30 2651 2.19 100 1.48 CAD RFQ
SPA-M6-40-LH(100) M6 1 40 10 4.4 SKX-30 30 2651 2.19 100 1.85 CAD RFQ
SPA-M6-10-LH(500) M6 1 10 10 4.4 SKX-30 30 2651 2.19 500 0.79 CAD RFQ
SPA-M6-12-LH(500) M6 1 12 10 4.4 SKX-30 30 2651 2.19 500 0.88 CAD RFQ
SPA-M6-16-LH(500) M6 1 16 10 4.4 SKX-30 30 2651 2.19 500 1.0 CAD RFQ
SPA-M6-20-LH(250) M6 1 20 10 4.4 SKX-30 30 2651 2.19 250 1.11 CAD RFQ
SPA-M6-25-LH(250) M6 1 25 10 4.4 SKX-30 30 2651 2.19 250 1.33 CAD RFQ
SPA-M6-30-LH(200) M6 1 30 10 4.4 SKX-30 30 2651 2.19 200 1.48 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPA-LH
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM low profile cap screws.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

RENYTM hex nuts and washers SPA-NSPA-W are available.SPA-NSPA-W

SPA-LHPlastic Low Profile Hexalobular Socket Head Screws - RENY

SKX Hexalobular WrenchSKX

SPA-LHPlastic Low Profile Hexalobular Socket Head Screws - RENY

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SPA-LHPlastic Low Profile Hexalobular Socket Head Screws - RENY

SKXB Hexalobular Short BitSKXB

SPA-LHPlastic Low Profile Hexalobular Socket Head Screws - RENY

SRD Magnet ScrewdriverSRD

SPA-LHPlastic Low Profile Hexalobular Socket Head Screws - RENY


Product List

Click here to see High Specific Strength

Click here to see Special Screws (Bolts)