NBK logo

  • Special Screws
  • High Strength

SNS-M8-EL

Hex Socket Head Cap Screws - Electroless Nickel Plating

  • High strength
  • High Specific Strength

Dimension Drawing

SNS-ELHex Socket Head Cap Screws - Electroless Nickel Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M8-10-EL M8 1.25 10 13 8 6 10 10 CAD RFQ
SNS-M8-12-EL M8 1.25 12 13 8 6 10 11 CAD RFQ
SNS-M8-16-EL M8 1.25 16 13 8 6 10 12 CAD RFQ
SNS-M8-20-EL M8 1.25 20 13 8 6 10 13 CAD RFQ
SNS-M8-25-EL M8 1.25 25 13 8 6 10 15 CAD RFQ
SNS-M8-30-EL M8 1.25 30 13 8 6 10 17 CAD RFQ
SNS-M8-35-EL M8 1.25 35 13 8 6 10 19 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNS-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 12.9

Application

Equipment and device structures, FPD production equipment,
semiconductor devices, and general industrial machines

Characteristics

  • Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
  • For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
  • Conforms to JIS B 1176, ISO 4762, and DIN 912.

Related Services

Product List

Click here to see SNS-EL

Click here to see High Strength