NBK logo

  • Special Screws
  • UNC Screws, UNF Screws

SNBS-#4-40-3/16

Socket Button Head Cap Screws - Inch Thread

Dimension Drawing

SNBS(INCH)Socket Button Head Cap Screws - Inch Thread寸法図

Unit : inch

Part Number ♯Nominal L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-#4-40-3/16 No.4-40UNC 3/16 0.213 0.059 1/16 10 0.35 CAD RFQ

●All dimensions are in inches.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNBS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket button head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)
  • Also, products with special specifications such as dimensions, shapes, materials, surface treatments, cleanroom washing and special packaging are available.⇒We can make a screw like this one

SNBS(INCH)Socket Button Head Cap Screws - Inch Thread


Product List

Click here to see SNBS-#4-40

Click here to see SNBS(INCH)