Specs/CAD
Unit : inch
| Part Number | ♯Nominal | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNBS-#8-32-1/4 | No.8-32UNC | 1/4 | 0.312 | 0.087 | 3/32 | 10 | 1.1 | CAD | RFQ |
| SNBS-#8-32-3/8 | No.8-32UNC | 3/8 | 0.312 | 0.087 | 3/32 | 10 | 1.3 | CAD | RFQ |
| SNBS-#8-32-1/2 | No.8-32UNC | 1/2 | 0.312 | 0.087 | 3/32 | 10 | 1.6 | CAD | RFQ |
| SNBS-#8-32-5/8 | No.8-32UNC | 5/8 | 0.312 | 0.087 | 3/32 | 10 | 1.9 | CAD | RFQ |
| SNBS-#8-32-3/4 | No.8-32UNC | 3/4 | 0.312 | 0.087 | 3/32 | 10 | 2.1 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNBS(INCH) | |
|---|---|
| Main Body | Stainless Steel(Grade:A2) |
| Strength Class | A2-50 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Socket button head cap screws with inch thread.
- ANSI B18.3 compliance.
- Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)
- Also, products with special specifications such as dimensions, shapes, materials, surface treatments, cleanroom washing and special packaging are available.⇒We can make a screw like this one
/13336_1.jpg?upd=20260416134225)

/13332_1.jpg?upd=20260416134225)
/13331_1.jpg?upd=20260416134225&awscf_publishdate=2026-05-27 18:29)
/11576_1.jpg?upd=20260416093343&awscf_publishdate=2026-05-27 18:29)
/11576_1.jpg?upd=20260416093323&awscf_publishdate=2026-05-27 18:29)
/13331_1.jpg?upd=20260416134232&awscf_publishdate=2026-05-27 18:29)
/13331_1.jpg?upd=20260416134241&awscf_publishdate=2026-05-27 18:29)