Unit : inch
Part Number | ♯Nominal | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNBS-#4-40-3/8 | No.4-40UNC | 3/8 | 0.213 | 0.059 | 1/16 | 10 | 0.53 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNBS(INCH) | |
---|---|
Main Body | Stainless Steel(Grade:A2) |
Strength Class | A2-50 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Socket button head cap screws with inch thread.
- ANSI B18.3 compliance.
- Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)
- Also, products with special specifications such as dimensions, shapes, materials, surface treatments, cleanroom washing and special packaging are available.⇒We can make a screw like this one