NBK logo

  • Special Screws
  • UNC Screws, UNF Screws

SNBS-#5-40-3/8

Socket Button Head Cap Screws - Inch Thread

Dimension Drawing

SNBS(INCH)Socket Button Head Cap Screws - Inch Thread寸法図

Unit : inch

Part Number ♯Nominal L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-#5-40-3/8 No.5-40UNC 3/8 0.238 0.066 5/64 10 0.69 CAD RFQ
Part Number ♯Nominal L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-#5-40-3/8 No.5-40UNC 3/8 0.238 0.066 5/64 10 0.69 CAD RFQ
Part Number ♯Nominal L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-#5-40-3/8 No.5-40UNC 3/8 0.238 0.066 5/64 10 0.69 CAD RFQ
Part Number ♯Nominal L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNBS-#5-40-3/8 No.5-40UNC 3/8 0.238 0.066 5/64 10 0.69 CAD RFQ

●All dimensions are in inches.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNBS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket button head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)
  • Also, products with special specifications such as dimensions, shapes, materials, surface treatments, cleanroom washing and special packaging are available.⇒We can make a screw like this one

SNBS(INCH)Socket Button Head Cap Screws - Inch Thread


Product List

Click here to see SNBS-#5-40

Click here to see SNBS(INCH)