Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPC-M12-N | M12 | 1.75 | 19 | 10 | 20 | 1.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-N | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex nuts.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws



/14306_1.jpg?upd=20260417091746&awscf_publishdate=2026-04-30 10:34)
/14306_1.jpg?upd=20260417091812&awscf_publishdate=2026-04-30 10:34)

