• Special Screws (Bolts)
  • Lightweight

SRS6A-M5

System 6 Screws

  • Nonmagnetic
  • Light Weight
  • Tamper Resistance

Dimension Drawing

SRS6ASystem 6 Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRS6A-M5-8 M5 0.8 8 9.0 3.3 SKRS6K-5 SRD-6.35 10 0.63 CAD RFQ
SRS6A-M5-10 M5 0.8 10 9.0 3.3 SKRS6K-5 SRD-6.35 10 0.70 CAD RFQ
SRS6A-M5-12 M5 0.8 12 9.0 3.3 SKRS6K-5 SRD-6.35 10 0.77 CAD RFQ
SRS6A-M5-16 M5 0.8 16 9.0 3.3 SKRS6K-5 SRD-6.35 10 0.93 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRS6A
Main Body A5056

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Head has a special round shape with 6 grooves.
  • Made of aluminum alloy. The specific gravity is approximately 33% that of stainless steel.
  • There is no electrocorrosion due to contact with aluminum alloy.
  • Corrosion resistance, electrical conductivity, and thermal conductivity are excellent.
  • This prevents mounting and removing with regular tools, including pliers.
  • Install and remove with SKRS6K Dedicated Bits and SRD Dedicated Magnetic Screwdriver.

Related Products

SKRS6K applicable bits are available.SKRS6K

SRS6ASystem 6 Screws

Dedicated magnetic screwdrivers SRD are available.SRD

SRS6ASystem 6 Screws


Related Services

Product List

Click here to see SRS6A

Click here to see Lightweight