• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SEC-TBZ/Super Ultra Low Profile Cross Recessed Machine Screws

  • Space
  • Decoration

Dimension Drawing

SEC-TBZSuper Ultra Low Profile Cross Recessed Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M2.6
M3
M4
M5
M6
L
All
2
3
4
5
6
8
10
12
16
20
22
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEC-M2-2-TBZ M2 0.4 2 4 0.5 0 0.14 50 0.05 CAD RFQ
SEC-M2-3-TBZ M2 0.4 3 4 0.5 0 0.14 50 0.07 CAD RFQ
SEC-M2-4-TBZ M2 0.4 4 4 0.5 0 0.14 50 0.09 CAD RFQ
SEC-M2-5-TBZ M2 0.4 5 4 0.5 0 0.14 50 0.11 CAD RFQ
SEC-M2-6-TBZ M2 0.4 6 4 0.5 0 0.14 50 0.12 CAD RFQ
SEC-M2-8-TBZ M2 0.4 8 4 0.5 0 0.14 50 0.16 CAD RFQ
SEC-M2-10-TBZ M2 0.4 10 4 0.5 0 0.14 50 0.2 CAD RFQ
SEC-M2-12-TBZ M2 0.4 12 4 0.5 0 0.14 50 0.23 CAD RFQ
SEC-M2.5-3-TBZ M2.5 0.45 3 5 0.6 1 0.35 50 0.13 CAD RFQ
SEC-M2.5-4-TBZ M2.5 0.45 4 5 0.6 1 0.35 50 0.16 CAD RFQ
SEC-M2.5-5-TBZ M2.5 0.45 5 5 0.6 1 0.35 50 0.2 CAD RFQ
SEC-M2.5-6-TBZ M2.5 0.45 6 5 0.6 1 0.35 50 0.23 CAD RFQ
SEC-M2.6-3-TBZ M2.6 0.45 3 5 0.6 1 0.35 50 0.13 CAD RFQ
SEC-M2.6-4-TBZ M2.6 0.45 4 5 0.6 1 0.35 50 0.16 CAD RFQ
SEC-M2.6-5-TBZ M2.6 0.45 5 5 0.6 1 0.35 50 0.2 CAD RFQ
SEC-M2.6-6-TBZ M2.6 0.45 6 5 0.6 1 0.35 50 0.23 CAD RFQ
SEC-M2.6-8-TBZ M2.6 0.45 8 5 0.6 1 0.35 50 0.3 CAD RFQ
SEC-M2.6-10-TBZ M2.6 0.45 10 5 0.6 1 0.35 50 0.37 CAD RFQ
SEC-M2.6-12-TBZ M2.6 0.45 12 5 0.6 1 0.35 50 0.44 CAD RFQ
SEC-M3-3-TBZ M3 0.5 3 6 0.8 1 0.35 50 0.15 CAD RFQ
SEC-M3-4-TBZ M3 0.5 4 6 0.8 1 0.35 50 0.3 CAD RFQ
SEC-M3-5-TBZ M3 0.5 5 6 0.8 1 0.35 50 0.34 CAD RFQ
SEC-M3-6-TBZ M3 0.5 6 6 0.8 1 0.35 50 0.38 CAD RFQ
SEC-M3-8-TBZ M3 0.5 8 6 0.8 1 0.35 50 0.36 CAD RFQ
SEC-M3-10-TBZ M3 0.5 10 6 0.8 1 0.35 50 0.45 CAD RFQ
SEC-M3-12-TBZ M3 0.5 12 6 0.8 1 0.35 50 0.52 CAD RFQ
SEC-M3-16-TBZ M3 0.5 16 6 0.8 1 0.35 50 0.63 CAD RFQ
SEC-M3-20-TBZ M3 0.5 20 6 0.8 1 0.35 50 0.75 CAD RFQ
SEC-M3-22-TBZ M3 0.5 22 6 0.8 1 0.35 50 0.81 CAD RFQ
SEC-M3-25-TBZ M3 0.5 25 6 0.8 1 0.35 50 0.89 CAD RFQ
SEC-M3-30-TBZ M3 0.5 30 6 0.8 1 0.35 50 1 CAD RFQ
SEC-M4-4-TBZ M4 0.7 4 8 0.9 2 0.91 50 0.33 CAD RFQ
SEC-M4-5-TBZ M4 0.7 5 8 0.9 2 0.91 50 0.4 CAD RFQ
SEC-M4-6-TBZ M4 0.7 6 8 0.9 2 0.91 50 0.49 CAD RFQ
SEC-M4-8-TBZ M4 0.7 8 8 0.9 2 0.91 50 0.61 CAD RFQ
SEC-M4-10-TBZ M4 0.7 10 8 0.9 2 0.91 50 0.75 CAD RFQ
SEC-M4-12-TBZ M4 0.7 12 8 0.9 2 0.91 50 0.9 CAD RFQ
SEC-M4-16-TBZ M4 0.7 16 8 0.9 2 0.91 50 1.2 CAD RFQ
SEC-M4-20-TBZ M4 0.7 20 8 0.9 2 0.91 50 1.4 CAD RFQ
SEC-M4-22-TBZ M4 0.7 22 8 0.9 2 0.91 50 1.5 CAD RFQ
SEC-M4-25-TBZ M4 0.7 25 8 0.9 2 0.91 50 1.7 CAD RFQ
SEC-M4-30-TBZ M4 0.7 30 8 0.9 2 0.91 50 1.9 CAD RFQ
SEC-M4-35-TBZ M4 0.7 35 8 0.9 2 0.91 50 2.2 CAD RFQ
SEC-M5-8-TBZ M5 0.8 8 9 1 2 1.19 50 1.5 CAD RFQ
SEC-M5-10-TBZ M5 0.8 10 9 1 2 1.19 50 1.5 CAD RFQ
SEC-M5-12-TBZ M5 0.8 12 9 1 2 1.19 50 1.8 CAD RFQ
SEC-M5-16-TBZ M5 0.8 16 9 1 2 1.19 50 2.1 CAD RFQ
SEC-M5-20-TBZ M5 0.8 20 9 1 2 1.19 50 2.4 CAD RFQ
SEC-M5-22-TBZ M5 0.8 22 9 1 2 1.19 50 2.6 CAD RFQ
SEC-M5-25-TBZ M5 0.8 25 9 1 2 1.19 50 2.8 CAD RFQ
SEC-M5-30-TBZ M5 0.8 30 9 1 2 1.19 50 3.2 CAD RFQ
SEC-M5-35-TBZ M5 0.8 35 9 1 2 1.19 50 3.7 CAD RFQ
SEC-M6-8-TBZ M6 1 8 10 1.2 2 2.94 20 2.5 CAD RFQ
SEC-M6-10-TBZ M6 1 10 10 1.2 2 2.94 20 2.8 CAD RFQ
SEC-M6-12-TBZ M6 1 12 10 1.2 2 2.94 20 2.9 CAD RFQ
SEC-M6-16-TBZ M6 1 16 10 1.2 2 2.94 20 3.4 CAD RFQ
SEC-M6-20-TBZ M6 1 20 10 1.2 2 2.94 20 3.8 CAD RFQ
SEC-M6-22-TBZ M6 1 22 10 1.2 2 2.94 20 4.1 CAD RFQ
SEC-M6-25-TBZ M6 1 25 10 1.2 2 2.94 20 4.4 CAD RFQ
SEC-M6-30-TBZ M6 1 30 10 1.2 2 2.94 20 5 CAD RFQ
SEC-M6-35-TBZ M6 1 35 10 1.2 2 2.94 20 6.5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SEC-TBZ
Main Body Steel
Black Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • SEQ-TBZ, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ

Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)