• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SEQS/Cross Recessed Head Cap Screws with Super Ultra Low Profile - Stainless Steel

  • Space

Dimension Drawing

SEQSCross Recessed Head Cap Screws with Super Ultra Low Profile - Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEQS-M3-6 M3 0.5 6 7 0.8 SKQB-1 0.6 50 0.45 CAD RFQ
SEQS-M3-8 M3 0.5 8 7 0.8 SKQB-1 0.6 50 0.5 CAD RFQ
SEQS-M3-10 M3 0.5 10 7 0.8 SKQB-1 0.6 50 0.6 CAD RFQ
SEQS-M4-8 M4 0.7 8 8 0.9 SKQB-2 1.2 50 0.9 CAD RFQ
SEQS-M4-10 M4 0.7 10 8 0.9 SKQB-2 1.2 50 1.0 CAD RFQ
SEQS-M4-12 M4 0.7 12 8 0.9 SKQB-2 1.2 50 1.15 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SEQS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix *1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess.*2

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

Use dedicated bit SKQB for mounting and removing.
SKQB

SEQSCross Recessed Head Cap Screws with Super Ultra Low Profile - Stainless Steel


Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)