Specs/CAD
Unit : mm
| Part Number | s Nominal Width for Slotted Types |
L | a | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|
| SKND-SLOT6 | 6 | 10 | 0.8 | 26 | CAD | RFQ |
Hints for Correctly Using NBK Products
The video is an example using SKND(SKND). You can perform the same operation using this product.
Material/Finish
| SKND-SLOT | |
|---|---|
| Body Plate | Carbon Steel Electroless Nickel Plating |
| Bit Retaining Bracket | Carbon Tool Steel Electroless Nickel Plating |
| Bit | Alloy Steel Chrome Plating |
Application
Attaching and removing screws in limited access spaces of equipment, devices, and vehiclesCharacteristics
- Thin screwdriver for slotted grooves with a plate-shaped handle.
- Can be used in limited access spaces.
- Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components, etc.
- Required working space is decreased, so device/equipment structure can also be made more compact.
- Pressing the handle with fingers helps prevent cam-out.
Precautions for Use
- Do not use for any applications other than for turning screws.
- Do not use in locations exposed to live wires, as it is made of metal.
- Use a bit that matches the recess shape of the screw.
- Always observe the usage method on this page.
Usage
Take a firm grasp on the handle for use.