Specs/CAD
Select
- #
Nominal of Thread - All
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
- 5/16-18UNC
Unit : inch
| Part Number | # Nominal of Thread |
L | D1 | L1 | B | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-#4-40-3/16-SD | No.4-40UNC | 3/16 | 0.161 | 0.112 | 3/32 | Full Thread | 10 | 0.48 | CAD | RFQ |
| SNSS-#4-40-1/4-SD | No.4-40UNC | 1/4 | 0.161 | 0.112 | 3/32 | Full Thread | 10 | 0.54 | CAD | RFQ |
| SNSS-#4-40-5/16-SD | No.4-40UNC | 5/16 | 0.161 | 0.112 | 3/32 | Full Thread | 10 | 0.60 | CAD | RFQ |
| SNSS-#4-40-3/8-SD | No.4-40UNC | 3/8 | 0.161 | 0.112 | 3/32 | Full Thread | 10 | 0.66 | CAD | RFQ |
| SNSS-#4-40-1/2-SD | No.4-40UNC | 1/2 | 0.161 | 0.112 | 3/32 | Full Thread | 10 | 0.72 | CAD | RFQ |
| SNSS-#4-40-5/8-SD | No.4-40UNC | 5/8 | 0.161 | 0.112 | 3/32 | Full Thread | 10 | 0.78 | CAD | RFQ |
| SNSS-#4-40-3/4-SD | No.4-40UNC | 3/4 | 0.161 | 0.112 | 3/32 | Full Thread | 10 | 0.84 | CAD | RFQ |
| SNSS-#6-32-1/4-SD | No.6-32UNC | 1/4 | 0.205 | 0.138 | 7/64 | Full Thread | 10 | 0.73 | CAD | RFQ |
| SNSS-#6-32-5/16-SD | No.6-32UNC | 5/16 | 0.205 | 0.138 | 7/64 | Full Thread | 10 | 0.83 | CAD | RFQ |
| SNSS-#6-32-3/8-SD | No.6-32UNC | 3/8 | 0.205 | 0.138 | 7/64 | Full Thread | 10 | 0.93 | CAD | RFQ |
| SNSS-#6-32-1/2-SD | No.6-32UNC | 1/2 | 0.205 | 0.138 | 7/64 | Full Thread | 10 | 1 | CAD | RFQ |
| SNSS-#6-32-5/8-SD | No.6-32UNC | 5/8 | 0.205 | 0.138 | 7/64 | Full Thread | 10 | 1.1 | CAD | RFQ |
| SNSS-#6-32-3/4-SD | No.6-32UNC | 3/4 | 0.205 | 0.138 | 7/64 | Full Thread | 10 | 1.2 | CAD | RFQ |
| SNSS-#6-32-7/8-SD | No.6-32UNC | 7/8 | 0.205 | 0.138 | 7/64 | 0.75 | 10 | 1.3 | CAD | RFQ |
| SNSS-#6-32-1-SD | No.6-32UNC | 1 | 0.205 | 0.138 | 7/64 | 0.75 | 10 | 1.4 | CAD | RFQ |
| SNSS-#8-32-1/4-SD | No.8-32UNC | 1/4 | 0.226 | 0.164 | 9/64 | Full Thread | 10 | 0.98 | CAD | RFQ |
| SNSS-#8-32-5/16-SD | No.8-32UNC | 5/16 | 0.226 | 0.164 | 9/64 | Full Thread | 10 | 1.1 | CAD | RFQ |
| SNSS-#8-32-3/8-SD | No.8-32UNC | 3/8 | 0.226 | 0.164 | 9/64 | Full Thread | 10 | 1.3 | CAD | RFQ |
| SNSS-#8-32-1/2-SD | No.8-32UNC | 1/2 | 0.226 | 0.164 | 9/64 | Full Thread | 10 | 1.5 | CAD | RFQ |
| SNSS-#8-32-5/8-SD | No.8-32UNC | 5/8 | 0.226 | 0.164 | 9/64 | Full Thread | 10 | 1.7 | CAD | RFQ |
| SNSS-#8-32-3/4-SD | No.8-32UNC | 3/4 | 0.226 | 0.164 | 9/64 | Full Thread | 10 | 1.9 | CAD | RFQ |
| SNSS-#8-32-7/8-SD | No.8-32UNC | 7/8 | 0.226 | 0.164 | 9/64 | Full Thread | 10 | 2.1 | CAD | RFQ |
| SNSS-#8-32-1-SD | No.8-32UNC | 1 | 0.226 | 0.164 | 9/64 | 0.88 | 10 | 2.3 | CAD | RFQ |
| SNSS-#10-24-1/4-SD | No.10-24UNC | 1/4 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 1.6 | CAD | RFQ |
| SNSS-#10-24-5/16-SD | No.10-24UNC | 5/16 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 1.8 | CAD | RFQ |
| SNSS-#10-24-3/8-SD | No.10-24UNC | 3/8 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 2.1 | CAD | RFQ |
| SNSS-#10-24-1/2-SD | No.10-24UNC | 1/2 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 2.3 | CAD | RFQ |
| SNSS-#10-24-5/8-SD | No.10-24UNC | 5/8 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 2.6 | CAD | RFQ |
| SNSS-#10-24-3/4-SD | No.10-24UNC | 3/4 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 2.8 | CAD | RFQ |
| SNSS-#10-24-7/8-SD | No.10-24UNC | 7/8 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 3.1 | CAD | RFQ |
| SNSS-#10-24-1-SD | No.10-24UNC | 1 | 0.270 | 0.190 | 5/32 | 0.88 | 10 | 3.3 | CAD | RFQ |
| SNSS-#10-32-1/4-SD | No.10-32UNF | 1/4 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 1.1 | CAD | RFQ |
| SNSS-#10-32-5/16-SD | No.10-32UNF | 5/16 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 1.5 | CAD | RFQ |
| SNSS-#10-32-3/8-SD | No.10-32UNF | 3/8 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 1.9 | CAD | RFQ |
| SNSS-#10-32-1/2-SD | No.10-32UNF | 1/2 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 2.3 | CAD | RFQ |
| SNSS-#10-32-5/8-SD | No.10-32UNF | 5/8 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 2.7 | CAD | RFQ |
| SNSS-#10-32-3/4-SD | No.10-32UNF | 3/4 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 3.1 | CAD | RFQ |
| SNSS-#10-32-7/8-SD | No.10-32UNF | 7/8 | 0.270 | 0.190 | 5/32 | Full Thread | 10 | 3.5 | CAD | RFQ |
| SNSS-#10-32-1-SD | No.10-32UNF | 1 | 0.270 | 0.190 | 5/32 | 0.88 | 10 | 3.9 | CAD | RFQ |
| SNSS-1/4-20-1/4-SD | 1/4-20UNC | 1/4 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 3.1 | CAD | RFQ |
| SNSS-1/4-20-5/16-SD | 1/4-20UNC | 5/16 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 3.6 | CAD | RFQ |
| SNSS-1/4-20-3/8-SD | 1/4-20UNC | 3/8 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 4.1 | CAD | RFQ |
| SNSS-1/4-20-1/2-SD | 1/4-20UNC | 1/2 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 4.6 | CAD | RFQ |
| SNSS-1/4-20-5/8-SD | 1/4-20UNC | 5/8 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 5.1 | CAD | RFQ |
| SNSS-1/4-20-3/4-SD | 1/4-20UNC | 3/4 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 5.6 | CAD | RFQ |
| SNSS-1/4-20-7/8-SD | 1/4-20UNC | 7/8 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 6.1 | CAD | RFQ |
| SNSS-1/4-20-1-SD | 1/4-20UNC | 1 | 0.335 | 0.250 | 3/16 | Full Thread | 10 | 6.6 | CAD | RFQ |
| SNSS-1/4-20-1 1/4-SD | 1/4-20UNC | 1-1/4 | 0.335 | 0.250 | 3/16 | 1 | 10 | 7.1 | CAD | RFQ |
| SNSS-5/16-18-1/2-SD | 5/16-18UNC | 1/2 | 0.420 | 0.312 | 1/4 | Full Thread | 10 | 7.6 | CAD | RFQ |
| SNSS-5/16-18-5/8-SD | 5/16-18UNC | 5/8 | 0.420 | 0.312 | 1/4 | Full Thread | 10 | 8.6 | CAD | RFQ |
| SNSS-5/16-18-3/4-SD | 5/16-18UNC | 3/4 | 0.420 | 0.312 | 1/4 | Full Thread | 10 | 9.6 | CAD | RFQ |
| SNSS-5/16-18-7/8-SD | 5/16-18UNC | 7/8 | 0.420 | 0.312 | 1/4 | Full Thread | 10 | 10 | CAD | RFQ |
| SNSS-5/16-18-1-SD | 5/16-18UNC | 1 | 0.420 | 0.312 | 1/4 | Full Thread | 10 | 11 | CAD | RFQ |
| SNSS-5/16-18-1 1/4-SD | 5/16-18UNC | 1-1/4 | 0.420 | 0.312 | 1/4 | 1.12 | 10 | 12 | CAD | RFQ |
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
| SNSS-SD(INCH) | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devices which use inch threadsCharacteristics
- Hex socket head cap screws with small head diameter. Able to reduce the spot facing diameters compared to standard hex socket head cap screws.
- Inch screw type.
- Install and remove by using SKH(INCH) (SKH(INCH) Dedicated Hex Key.
Usage Example
It is possible to perform spot facing and hide the head in locationswhere spot facing is not possible with standard hex socket head cap screws.
/11588_1.jpg?upd=20260416093324)
Precautions for Use
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.
/11585_1.jpg?upd=20260416093324)
Screw Effective Sectional Area
| Part Number | Screw Effective Sectional Area (in2) | Screw Effective Sectional Area (mm2) |
|---|---|---|
| SNSS-#4-40-SD | 0.0061 | 3.95 |
| SNSS-#6-32-SD | 0.0092 | 5.95 |
| SNSS-#8-32-SD | 0.014 | 9.15 |
| SNSS-#10-24-SD | 0.018 | 11.5 |
| SNSS-#10-32-SD | 0.02 | 13 |
| SNSS-1/4-20-SD | 0.032 | 20.8 |
| SNSS-5/16-18-SD | 0.053 | 34.2 |

/11577_1.jpg?upd=20260416093323)
/11591_1.jpg?upd=20260416093324)