• Special Screws (Bolts)
  • Small Head Screws & Low Profile Screws

SSC-SLHL/Socket Head Cap Captive Screws with Low Profile - 316L Stainless Steel

  • Space
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Dimension Drawing

SSC-SLHLSocket Head Cap Captive Screws with Low Profile - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SLHL-M3-8 M3 0.5 8 4 5.5 2 2 2.2 0.62 CAD RFQ
SSC-SLHL-M3-10 M3 0.5 10 4 5.5 2 2 2.2 0.7 CAD RFQ
SSC-SLHL-M4-10 M4 0.7 10 5 7 2.8 2.5 3 1.4 CAD RFQ
SSC-SLHL-M4-12 M4 0.7 12 5 7 2.8 2.5 3 1.6 CAD RFQ
SSC-SLHL-M5-12 M5 0.8 12 6 8.5 3.5 3 3.9 2.3 CAD RFQ
SSC-SLHL-M5-16 M5 0.8 16 6 8.5 3.5 3 3.9 2.8 CAD RFQ
SSC-SLHL-M6-12 M6 1 12 8 10 4 4 4.5 3.8 CAD RFQ
SSC-SLHL-M6-16 M6 1 16 8 10 4 4 4.5 4.5 CAD RFQ
SSC-SLHL-M6-20 M6 1 20 8 10 4 4 4.5 5.3 CAD RFQ
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
Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Related Services

Material/Finish

SSC-SLHL
Main Body SUS316L
Strength Class A4 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • SUS316L hex socket head cap screw with low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • SSC-SLHL has the following treatment in order to distinguish it from SSCLS.

SSC-SLHLSocket Head Cap Captive Screws with Low Profile - 316L Stainless Steel


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SLHL thread part through it. Even when the screw is removed from the frame, SSC-SLHL does not fall out of the cover because the SSC-SLHL thread part catches on the cover screw hole.

SSC-SLHLSocket Head Cap Captive Screws with Low Profile - 316L Stainless Steel


Product List

Click here to see Small Head Screws & Low Profile Screws

Click here to see Special Screws (Bolts)