• Special Screws
  • Chemical Resistance

SICX-SX/Slotted Cheese Head Machine Screws (Silicon Carbide)

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SICX-SXSlotted Cheese Head Machine Screws (Silicon Carbide)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a t Mass
(g)
CAD
Download
RFQ
SICX-M3-5-SX M3 0.5 5 5.5 2 1 1.1 0.2 CAD RFQ
SICX-M3-6-SX M3 0.5 6 5.5 2 1 1.1 0.22 CAD RFQ
SICX-M3-8-SX M3 0.5 8 5.5 2 1 1.1 0.25 CAD RFQ
SICX-M3-10-SX M3 0.5 10 5.5 2 1 1.1 0.28 CAD RFQ
SICX-M4-6-SX M4 0.7 6 7 2.6 1 1.4 0.43 CAD RFQ
SICX-M4-8-SX M4 0.7 8 7 2.6 1 1.4 0.49 CAD RFQ
SICX-M4-10-SX M4 0.7 10 7 2.6 1 1.4 0.56 CAD RFQ
SICX-M4-12-SX M4 0.7 12 7 2.6 1 1.4 0.62 CAD RFQ
SICX-M5-8-SX M5 0.8 8 8.5 3 1.2 1.5 0.79 CAD RFQ
SICX-M5-10-SX M5 0.8 10 8.5 3 1.2 1.5 0.89 CAD RFQ
SICX-M5-12-SX M5 0.8 12 8.5 3 1.2 1.5 0.99 CAD RFQ
SICX-M5-16-SX M5 0.8 16 8.5 3 1.2 1.5 1.2 CAD RFQ
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
SICX-SX
Main Body Silicon Carbide (SiC)

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Slotted cheese head machine screws made of silicon carbide.
  • Heat resistance and chemical resistance are excellent.

Precautions for Use

  • When tightening screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
M Torsional Torque (N・m)
M3 0.1
M4 0.2
M5 0.25

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Take care when handling.

Product List

Click here to see Chemical Resistance

Click here to see Special Screws