Micro / Miniature Screws

| Image | ![]() |
![]() |
![]() |
![]() |
|||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Washers with Vent Groove | Miniature Ball Plunger (Made of Stainless Steel) | Miniature Ball Plunger - with Nylon Lock | Miniature Ball Plunger - with Nylon Lock | |||||
| Part Number | SWAS-VF | MPS | MP | FP | |||||
| Feature | Standard | Spinning ball | Heavy-loaded Spinning ball |
Light load Spinning ball |
|||||
| Material | SUS304 | - | - | - | |||||
| Surface Treatment | - | - | - | - | |||||
| Thread Size | M2 ~ M12 | M2 ~ M16 | M2 ~ M16 | M2 ~ M16 | |||||
| Operating Temperature (℃) | - | - | - | - | |||||
| CAD | CAD | CAD | CAD | CAD | |||||
| Specifications | Specifications | Specifications | Specifications | Specifications | |||||
| List | SWAS-10-VF SWAS-12-VF SWAS-2.5-VF SWAS-2-VF SWAS-3-VF SWAS-4-VF SWAS-5-VF SWAS-6-VF SWAS-8-VF | MPS-10 MPS-10-Z MPS-12 MPS-12-Z MPS-16 MPS-16-Z MPS-2 MPS-3 MPS-3-Z MPS-4 MPS-4-Z MPS-5 MPS-5-Z MPS-6 MPS-6-Z MPS-8 MPS-8-Z | MP-10 MP-12 MP-16 MP-2 MP-3 MP-4 MP-5 MP-6 MP-8 | FP-10 FP-12 FP-16 FP-2 FP-3 FP-4 FP-5 FP-6 FP-8 |
Miniature, precision screws from NBK
NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
These are also commonly referred to as Micro Screws, Camera Screws, and Eyeglass Screws
NBK offers a broad line of miniature, precision screws designed by years of extensive R&D.
The size range for these screws are S0.6 to M2.6; with options to choose for steel, stainless steel and plastic. Available head shapes include; flat, hex, and pan with socket head cap and set screw options.
These screws are suitable for fixing and positioning precision instruments, electronic devices, and miniature linear guideway rails and tables.

Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data