• Special Screws (Bolts)
  • Micro / Miniature Screws

SKCHB/Cross Recessed Screwdriver Bits

  • Miniature

Dimension Drawing

SKCHBCross Recessed Screwdriver Bits寸法図

Specs/CAD

Unit : mm

Part Number Applicable Nominal of Thread Identifying Number of Groove Steps B A Mass
(g)
CAD
Download
RFQ
SKCHB-M1.2 M1.2 None 1 15.1 CAD RFQ
SKCHB-M1.4 M1.4 1 1.13 12 CAD RFQ
SKCHB-M1.6 M1.6 2 1.3 15.4 CAD RFQ

Material/Finish

SKCHB
Main Body Tool Steel (Hardness: 56HRC or Higher)

Application

Mounting and removing small plastic screws for precision instruments

Characteristics

  • Phillips bits dedicated for small plastic screws for precision instruments SPE-MC1SPE-MC3SPA-MC1SPA-MC3.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • Torque management of screws is possible through use in combination with a torque screwdriver or torque wrench.

Related Products

Dedicated magnetic screwdrivers SRD are available.SRD

SKCHBCross Recessed Screwdriver Bits


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)