• Special Screws (Bolts)
  • Micro / Miniature Screws

SNS/Hex Socket Head Cap Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNSHex Socket Head Cap Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.6
M2
M2.5
L
All
3
4
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M1.6-3 M1.6 0.35 3 3 1.6 1.5 0.25 10 0.09 CAD RFQ
SNS-M1.6-4 M1.6 0.35 4 3 1.6 1.5 0.25 10 0.1 CAD RFQ
SNS-M1.6-5 M1.6 0.35 5 3 1.6 1.5 0.25 10 0.11 CAD RFQ
SNS-M1.6-6 M1.6 0.35 6 3 1.6 1.5 0.25 10 0.12 CAD RFQ
SNS-M2-3 M2 0.4 3 3.8 2 1.5 0.53 10 0.16 CAD RFQ
SNS-M2-4 M2 0.4 4 3.8 2 1.5 0.53 10 0.18 CAD RFQ
SNS-M2-5 M2 0.4 5 3.8 2 1.5 0.53 10 0.2 CAD RFQ
SNS-M2-6 M2 0.4 6 3.8 2 1.5 0.53 10 0.22 CAD RFQ
SNS-M2-3-MS M2 0.4 3 3.3 2 1.5 0.53 10 0.16 CAD RFQ
SNS-M2-5-MS M2 0.4 5 3.3 2 1.5 0.53 10 0.2 CAD RFQ
SNS-M2.5-4 M2.5 0.45 4 4.5 2.5 2 1.12 10 0.35 CAD RFQ
SNS-M2.5-5 M2.5 0.45 5 4.5 2.5 2 1.12 10 0.38 CAD RFQ
SNS-M2.5-6 M2.5 0.45 6 4.5 2.5 2 1.12 10 0.41 CAD RFQ
SNS-M2.5-8 M2.5 0.45 8 4.5 2.5 2 1.12 10 0.47 CAD RFQ
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
SNS
Main Body SCM435
Ferrosoferric Oxide Film (Black)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • M1.6 - M2.5. Miniature screws for precision instruments.

Usage Example

For fixing miniature linear guideway rails and tables.

SNSHex Socket Head Cap Screws for Precision Instruments


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)