• Special Screws (Bolts)
  • Micro / Miniature Screws

SNSS/Hex Socket Head Cap Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNSSHex Socket Head Cap Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M2
M2.5
L
All
2
3
4
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M1-2 M1 0.25 2 2 1 0.9 0.02 10 0.025 CAD RFQ
SNSS-M1-3 M1 0.25 3 2 1 0.9 0.02 10 0.03 CAD RFQ
SNSS-M1-4 M1 0.25 4 2 1 0.9 0.02 10 0.035 CAD RFQ
SNSS-M1-5 M1 0.25 5 2 1 0.9 0.02 10 0.039 CAD RFQ
SNSS-M1.4-2 M1.4 0.3 2 2.6 1.4 1.3 0.07 10 0.062 CAD RFQ
SNSS-M1.4-3 M1.4 0.3 3 2.6 1.4 1.3 0.07 10 0.07 CAD RFQ
SNSS-M1.4-4 M1.4 0.3 4 2.6 1.4 1.3 0.07 10 0.077 CAD RFQ
SNSS-M1.4-5 M1.4 0.3 5 2.6 1.4 1.3 0.07 10 0.085 CAD RFQ
SNSS-M1.6-3 M1.6 0.35 3 3 1.6 1.5 0.1 10 0.09 CAD RFQ
SNSS-M1.6-4 M1.6 0.35 4 3 1.6 1.5 0.1 10 0.1 CAD RFQ
SNSS-M1.6-5 M1.6 0.35 5 3 1.6 1.5 0.1 10 0.11 CAD RFQ
SNSS-M1.6-6 M1.6 0.35 6 3 1.6 1.5 0.1 10 0.12 CAD RFQ
SNSS-M2-3 M2 0.4 3 3.8 2 1.5 0.22 10 0.16 CAD RFQ
SNSS-M2-4 M2 0.4 4 3.8 2 1.5 0.22 10 0.18 CAD RFQ
SNSS-M2-5 M2 0.4 5 3.8 2 1.5 0.22 10 0.2 CAD RFQ
SNSS-M2-6 M2 0.4 6 3.8 2 1.5 0.22 10 0.22 CAD RFQ
SNSS-M2-8 M2 0.4 8 3.8 2 1.5 0.22 10 0.26 CAD RFQ
SNSS-M2-10 M2 0.4 10 3.8 2 1.5 0.22 10 0.3 CAD RFQ
SNSS-M2.5-4 M2.5 0.45 4 4.5 2.5 2 0.46 10 0.35 CAD RFQ
SNSS-M2.5-5 M2.5 0.45 5 4.5 2.5 2 0.46 10 0.38 CAD RFQ
SNSS-M2.5-6 M2.5 0.45 6 4.5 2.5 2 0.46 10 0.41 CAD RFQ
SNSS-M2.5-8 M2.5 0.45 8 4.5 2.5 2 0.46 10 0.47 CAD RFQ
SNSS-M2.5-10 M2.5 0.45 10 4.5 2.5 2 0.46 10 0.53 CAD RFQ
SNSS-M2.5-12 M2.5 0.45 12 4.5 2.5 2 0.46 10 0.59 CAD RFQ
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
SNSS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • M1 - M2.5.
    Miniature screws for precision instruments.

Usage Example

For fixing miniature linear guideway rails and tables.

SNSSHex Socket Head Cap Screws for Precision Instruments


Product List

Click here to see Micro / Miniature Screws

Click here to see Special Screws (Bolts)