Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ-M2-2-TBZ | M2 | 0.4 | 2 | 3 | 0.6 | 0 | 0.22 | 50 | 0.054 | CAD | RFQ |
| SNZ-M2-2.5-TBZ | M2 | 0.4 | 2.5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.062 | CAD | RFQ |
| SNZ-M2-3-TBZ | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 0.22 | 50 | 0.071 | CAD | RFQ |
| SNZ-M2-3.5-TBZ | M2 | 0.4 | 3.5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.079 | CAD | RFQ |
| SNZ-M2-4-TBZ | M2 | 0.4 | 4 | 3 | 0.6 | 0 | 0.22 | 50 | 0.088 | CAD | RFQ |
| SNZ-M2-5-TBZ | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 0.22 | 50 | 0.1 | CAD | RFQ |
| SNZ-M2-6-TBZ | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 0.22 | 50 | 0.12 | CAD | RFQ |
| SNZ-M2-8-TBZ | M2 | 0.4 | 8 | 3 | 0.6 | 0 | 0.22 | 50 | 0.16 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZ-TBZ | |
|---|---|
| Main Body | SWCH16A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1.4 to M2.6.
- Pan head machine screws of low profile. For applications with limited overhead space.






