• Special Screws
  • Micro Screws

SNZ3-M1.6-TZB-ALK

Cross Recessed Micro Pan Head Machine Screws with Nylon Patch - Type 0-3

  • Vibration resistant treatment
  • Miniature

Dimension Drawing

SNZ3-TZB-ALKCross Recessed Micro Pan Head Machine Screws with Nylon Patch - Type 0-3寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.6
L
All
2
2.5
3
3.5
4
5
6
8
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZ3-M1.6-2-TZB-ALK M1.6 0.35 2 2.8 0.85 0 0.07 50 0.05 CAD RFQ
SNZ3-M1.6-2.5-TZB-ALK M1.6 0.35 2.5 2.8 0.85 0 0.07 50 0.06 CAD RFQ
SNZ3-M1.6-3-TZB-ALK M1.6 0.35 3 2.8 0.85 0 0.07 50 0.06 CAD RFQ
SNZ3-M1.6-3.5-TZB-ALK M1.6 0.35 3.5 2.8 0.85 0 0.07 50 0.07 CAD RFQ
SNZ3-M1.6-4-TZB-ALK M1.6 0.35 4 2.8 0.85 0 0.07 50 0.07 CAD RFQ
SNZ3-M1.6-5-TZB-ALK M1.6 0.35 5 2.8 0.85 0 0.07 50 0.09 CAD RFQ
SNZ3-M1.6-6-TZB-ALK M1.6 0.35 6 2.8 0.85 0 0.07 50 0.1 CAD RFQ
SNZ3-M1.6-8-TZB-ALK M1.6 0.35 8 2.8 0.85 0 0.07 50 0.12 CAD RFQ
SNZ3-M1.6-12-TZB-ALK M1.6 0.35 12 2.8 0.85 0 0.07 50 0.16 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZ3-TZB-ALK
Main Body Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

For making devices and equipment more compact
Screw return and fallout prevented
Compact precision equipment

Characteristics

  • Miniature screws with nylon patch for precision instruments (Type 0-3).
  • M1.4 - M2.6.
  • Pan head machine screw type with low head height. For applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Related Services

Product List

Click here to see SNZ3-TZB-ALK

Click here to see Micro Screws