Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNZF-M1.4-2-TBZ | M1.4 | 0.3 | 2 | 2 | 0.45 | 0 | 50 | 0.016 | CAD | RFQ |
SNZF-M1.4-3-TBZ | M1.4 | 0.3 | 3 | 2 | 0.45 | 0 | 50 | 0.024 | CAD | RFQ |
SNZF-M1.4-4-TBZ | M1.4 | 0.3 | 4 | 2 | 0.45 | 0 | 50 | 0.032 | CAD | RFQ |
SNZF-M1.4-5-TBZ | M1.4 | 0.3 | 5 | 2 | 0.45 | 0 | 50 | 0.041 | CAD | RFQ |
SNZF-M1.4-6-TBZ | M1.4 | 0.3 | 6 | 2 | 0.45 | 0 | 50 | 0.049 | CAD | RFQ |
SNZF-M1.4-8-TBZ | M1.4 | 0.3 | 8 | 2 | 0.45 | 0 | 50 | 0.066 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNZF-TBZ | |
---|---|
Main Body | SWCH16A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments.(JCIS 10-70)
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.