Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNZF-M1.4-2-TBZ | M1.4 | 0.3 | 2 | 2 | 0.45 | 0 | 50 | 0.016 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- Miniature screws for precision instruments.(JCIS 10-70)
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.
Material/Finish
| SNZF-TBZ | |
|---|---|
| Main Body | SWCH16A Black Trivalent Chromate Treatment |
Related Services
Application
Reducing the size of equipment and devicesCompact precision instruments


