Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNZF-M2.6-3-TBZ | M2.6 | 0.45 | 3 | 4 | 0.8 | 0 | 50 | 0.1 | CAD | RFQ |
SNZF-M2.6-4-TBZ | M2.6 | 0.45 | 4 | 4 | 0.8 | 0 | 50 | 0.14 | CAD | RFQ |
SNZF-M2.6-5-TBZ | M2.6 | 0.45 | 5 | 4 | 0.8 | 0 | 50 | 0.17 | CAD | RFQ |
SNZF-M2.6-6-TBZ | M2.6 | 0.45 | 6 | 4 | 0.8 | 0 | 50 | 0.2 | CAD | RFQ |
SNZF-M2.6-8-TBZ | M2.6 | 0.45 | 8 | 4 | 0.8 | 0 | 50 | 0.27 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNZF-TBZ | |
---|---|
Main Body | SWCH16A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments.(JCIS 10-70)
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.