• Special Screws
  • Non-Magnetic

SLHL-M5

Socket Head Cap Screws with Low Profile - 316L Stainless Steel

  • Space

Dimension Drawing

SLHLSocket Head Cap Screws with Low Profile - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 B t L1 Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SLHL-M5-8 M5 0.8 8 8.5 3 2.7 3.5 6.4 10 1.8 CAD RFQ
SLHL-M5-10 M5 0.8 10 8.5 3 2.7 3.5 6.4 10 2 CAD RFQ
SLHL-M5-12 M5 0.8 12 8.5 3 2.7 3.5 6.4 10 2.3 CAD RFQ
SLHL-M5-16 M5 0.8 16 8.5 3 2.7 3.5 6.4 10 2.8 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SLHL
Main Body SUS316L
Strength Class A4-70

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices
FPD production equipment/Semiconductor devices/
Aquatic applications/General industrial machines

Characteristics

  • Socket head cap screws with low profile made of SUS316L.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • Conforms to DIN 7984.
  • To distinguish fromSLHS, following processing are made.

SLHLSocket Head Cap Screws with Low Profile - 316L Stainless Steel


Related Services

Product List

Click here to see SLHL

Click here to see Non-Magnetic