• Special Screws (Bolts)
  • Decoration

SETS(INCH)/Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-#4-40-1/4 No.4-40UNC 1/4 0.236 0.024 SKX-5 5 0.019 0.5 10 0.3 CAD RFQ
SETS-#4-40-5/16 No.4-40UNC 5/16 0.236 0.024 SKX-5 5 0.019 0.5 10 0.36 CAD RFQ
SETS-#4-40-3/8 No.4-40UNC 3/8 0.236 0.024 SKX-5 5 0.019 0.5 10 0.42 CAD RFQ
SETS-#6-32-1/4 No.6-32UNC 1/4 0.295 0.034 SKX-6 6 0.029 0.95 10 0.48 CAD RFQ
SETS-#6-32-3/8 No.6-32UNC 3/8 0.295 0.034 SKX-6 6 0.029 0.95 10 0.7 CAD RFQ
SETS-#6-32-1/2 No.6-32UNC 1/2 0.295 0.034 SKX-6 6 0.029 0.95 10 0.9 CAD RFQ
SETS-#6-32-3/4 No.6-32UNC 3/4 0.295 0.034 SKX-6 6 0.029 0.95 10 1.2 CAD RFQ
SETS-#8-32-1/4 No.8-32UNC 1/4 0.315 0.036 SKX-8 8 0.035 2.3 10 0.78 CAD RFQ
SETS-#8-32-3/8 No.8-32UNC 3/8 0.315 0.036 SKX-8 8 0.035 2.3 10 0.98 CAD RFQ
SETS-#8-32-1/2 No.8-32UNC 1/2 0.315 0.036 SKX-8 8 0.035 2.3 10 1.3 CAD RFQ
SETS-#8-32-3/4 No.8-32UNC 3/4 0.315 0.036 SKX-8 8 0.035 2.3 10 1.9 CAD RFQ
SETS-#10-24-1/2 No.10-24UNC 1/2 0.335 0.038 SKX-8 8 0.035 2.4 10 1.6 CAD RFQ
SETS-#10-24-5/8 No.10-24UNC 5/8 0.335 0.038 SKX-8 8 0.035 2.4 10 1.9 CAD RFQ
SETS-#10-24-3/4 No.10-24UNC 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.3 CAD RFQ
SETS-#10-32-1/2 No.10-32UNF 1/2 0.335 0.038 SKX-8 8 0.035 2.4 10 1.7 CAD RFQ
SETS-#10-32-5/8 No.10-32UNF 5/8 0.335 0.038 SKX-8 8 0.035 2.4 10 2.1 CAD RFQ
SETS-#10-32-3/4 No.10-32UNF 3/4 0.335 0.038 SKX-8 8 0.035 2.4 10 2.4 CAD RFQ

●All dimensions are in inches.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SETS (INCH)
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Equipment and devices using inch screw specifications

Characteristics

  • Hexalobular socket *1 head cap screw with extra low profile.
  • All head heights are 1 mm (0.04 in) or less.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • We manufacture products with special specifications such as ventilation holes, nylon patches, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

SKXB Hexalobular Short Bit
SKXB

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

SRD Magnet Screwdriver
SRD

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)


Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)