NBK logo

  • Special Screws
  • Decoration

SPS-M4-16-LH

Plastic Screws - Hexalobular Socket Head Cap Screw with Low Profile - PPS

  • Space
  • Heat-resistance
  • Chemical-proof
  • Tightening Hole Damage Prevention
  • High Specific Strength

Dimension Drawing

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Profile - PPS寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 918 0.71 10 0.41 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 918 0.71 10 0.41 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 918 0.71 10 0.41 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 918 0.71 10 0.41 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPS-LH
Main Body PPS (Polyphenylene Sulfide) (Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance Temperature*1 200°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS low profile cap screw.
  • PPS has excellent heat resistance and chemical resistance plus continuous use at 200°C. There are no fats or organic solvents capable of attacking PPS below 200°C.
  • Retains high strength, rigidity and heat resistance.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

PPS hex nuts and washers SPS-NSPS-W are available.
SPS-NSPS-W

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Profile - PPS

SKX Hexalobular Wrench
SKX

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Profile - PPS

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Profile - PPS

SKXB Hexalobular Short Bit
SKXB

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Profile - PPS

SRD Magnet Screwdriver
SRD

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Profile - PPS


Product List

Click here to see SPS-M4-LH

Click here to see SPS-LH