Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | D | d | t | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M3-6-SET | M3 | 0.5 | 6 | 5.6 | 1.65 | 10 | 3.5 | 2 | SRTB-4 | SRD-6.35 | 10 | 0.35 | CAD | RFQ |
| SRTFS-M3-8-SET | M3 | 0.5 | 8 | 5.6 | 1.65 | 10 | 3.5 | 2 | SRTB-4 | SRD-6.35 | 10 | 0.44 | CAD | RFQ |
| SRTFS-M3-10-SET | M3 | 0.5 | 10 | 5.6 | 1.65 | 10 | 3.5 | 2 | SRTB-4 | SRD-6.35 | 10 | 0.52 | CAD | RFQ |
| SRTFS-M3-12-SET | M3 | 0.5 | 12 | 5.6 | 1.65 | 10 | 3.5 | 2 | SRTB-4 | SRD-6.35 | 10 | 0.62 | CAD | RFQ |
| SRTFS-M3-16-SET | M3 | 0.5 | 16 | 5.6 | 1.65 | 10 | 3.5 | 2 | SRTB-4 | SRD-6.35 | 10 | 0.79 | CAD | RFQ |
| SRTFS-M3-30-SET | M3 | 0.5 | 30 | 5.6 | 1.65 | 10 | 3.5 | 2 | SRTB-4 | SRD-6.35 | 10 | 1.34 | CAD | RFQ |
| SRTFS-M4-10-SET | M4 | 0.7 | 10 | 7.5 | 2.2 | 12 | 4.5 | 2.5 | SRTB-8 | SRD-6.35 | 10 | 1.03 | CAD | RFQ |
| SRTFS-M4-12-SET | M4 | 0.7 | 12 | 7.5 | 2.2 | 12 | 4.5 | 2.5 | SRTB-8 | SRD-6.35 | 10 | 1.16 | CAD | RFQ |
| SRTFS-M4-16-SET | M4 | 0.7 | 16 | 7.5 | 2.2 | 12 | 4.5 | 2.5 | SRTB-8 | SRD-6.35 | 10 | 1.42 | CAD | RFQ |
| SRTFS-M4-20-SET | M4 | 0.7 | 20 | 7.5 | 2.2 | 12 | 4.5 | 2.5 | SRTB-8 | SRD-6.35 | 10 | 1.81 | CAD | RFQ |
| SRTFS-M4-25-SET | M4 | 0.7 | 25 | 7.5 | 2.2 | 12 | 4.5 | 2.5 | SRTB-8 | SRD-6.35 | 10 | 2.11 | CAD | RFQ |
| SRTFS-M4-35-SET | M4 | 0.7 | 35 | 7.5 | 2.2 | 12 | 4.5 | 2.5 | SRTB-8 | SRD-6.35 | 10 | 2.82 | CAD | RFQ |
| SRTFS-M5-12-SET | M5 | 0.8 | 12 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 1.88 | CAD | RFQ |
| SRTFS-M5-16-SET | M5 | 0.8 | 16 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 2.3 | CAD | RFQ |
| SRTFS-M5-20-SET | M5 | 0.8 | 20 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 2.92 | CAD | RFQ |
| SRTFS-M5-25-SET | M5 | 0.8 | 25 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 3.61 | CAD | RFQ |
| SRTFS-M5-30-SET | M5 | 0.8 | 30 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 4.17 | CAD | RFQ |
| SRTFS-M5-35-SET | M5 | 0.8 | 35 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 4.58 | CAD | RFQ |
| SRTFS-M6-12-SET | M6 | 1.0 | 12 | 11 | 3 | 16 | 6.5 | 3.5 | SRTB-14 | SRD-6.35 | 10 | 2.9 | CAD | RFQ |
| SRTFS-M6-16-SET | M6 | 1.0 | 16 | 11 | 3 | 16 | 6.5 | 3.5 | SRTB-14 | SRD-6.35 | 10 | 3.89 | CAD | RFQ |
| SRTFS-M6-20-SET | M6 | 1.0 | 20 | 11 | 3 | 16 | 6.5 | 3.5 | SRTB-14 | SRD-6.35 | 10 | 4.22 | CAD | RFQ |
| SRTFS-M6-25-SET | M6 | 1.0 | 25 | 11 | 3 | 16 | 6.5 | 3.5 | SRTB-14 | SRD-6.35 | 10 | 4.93 | CAD | RFQ |
| SRTFS-M6-30-SET | M6 | 1.0 | 30 | 11 | 3 | 16 | 6.5 | 3.5 | SRTB-14 | SRD-6.35 | 10 | 5.89 | CAD | RFQ |
| SRTFS-M6-40-SET | M6 | 1.0 | 40 | 11 | 3 | 16 | 6.5 | 3.5 | SRTB-14 | SRD-6.35 | 10 | 8.01 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRTFS-SET | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Rosette Washer | SUS303 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Set of two-hole flat head machine screws SRTFS and rosette washers SWAS-RW.
- Countersinking is not required.
- This prevents mounting and removing with regular tools. Also, since use as a set with rosette washers makes it difficult to grasp the screw directly with a tool and rotate it, theft prevention is improved.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.