Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Max. Tightening Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SSCHS-M3-10-SD | M3 | 0.5 | 10 | 4 | 5 | 1.3 | 1.5 | 2.2 | 0.11 | 0.52 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSCHS-HD | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Strength Class | A2-40 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.
Head Diameter and Screw Effective Cross-Sectional Area
Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
---|---|---|
SSCHS-M3-SD | 5 | 5.03 |
SSCHS-M4-SD | 6 | 8.78 |
SSCHS-M5-SD | 8 | 14.2 |
SSCHS-M6-SD | 9 | 20.1 |
SSCHS-M8-SD | 11 | 36.6 |