• Special Screws
  • Decoration

SSH-M3-SD-EL

Socket Head Cap Screws with Ultra Low Profile & Small Head

  • Space

Dimension Drawing

SSH-SD-ELSocket Head Cap Screws with Ultra Low Profile & Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque(N・m)*1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SSH-M3-6-SD-EL M3 0.5 6 5 1.3 1.5 2 0.7 10 0.4 CAD RFQ
SSH-M3-8-SD-EL M3 0.5 8 5 1.3 1.5 2 0.7 10 0.5 CAD RFQ
SSH-M3-10-SD-EL M3 0.5 10 5 1.3 1.5 2 0.7 10 0.6 CAD RFQ
SSH-M3-12-SD-EL M3 0.5 12 5 1.3 1.5 2 0.7 10 0.7 CAD RFQ

*1: The maximum tightening torque of the screw body. With reference to the Precautions for Use, consider the seating surface pressure when deciding on the tightening torque.Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SSH-SD-EL
Main Body SCM435
Electroless Nickel
Plating
Strength Class Thread:10.9
Head*1
5.8(M3-M8)
4.8(M10)

*1: Do not exceed the maximum tightening torque. While strength is increased through heat treatment, the head strength is less than the thread strength.


Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with small head diameters. Able to reduce the spot facing diameters compared to standard socket head cap screws.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard socket head cap screws with special low profiles.

SSH-SD-ELSocket Head Cap Screws with Ultra Low Profile & Small Head


Precautions for Use

  • Since the head bearing surface area is small, bearing surface pressure becomes high.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSH-SD-ELSocket Head Cap Screws with Ultra Low Profile & Small Head

Head Diameter and Screw Effective Cross-sectional Area

Part Number Head Diameter(mm) Screw effective cross-
sectional area(mm2
SSH-M3-SD 5 5.03
SSH-M4-SD 6 8.78
SSH-M5-SD 8 14.2
SSH-M6-SD 9 20.1
SSH-M8-SD 11 36.6
SSH-M10-SD 13.5 58

Related Services

Product List

Click here to see SSH-SD-EL

Click here to see Decoration