Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M10-70-FT | M10 | 1.5 | 70 | 16 | 1.5 | 5 | 6 | 18 | 39 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHS-FT | |
|---|---|
| Main Body | SUS304 |
Application
Reducing the size of equipment and devicesCharacteristics
- Full thread socket head cap screws with special low Profile.
- The head height for all screws is 1.5 mm or less.
- Intended for reducing the size of devices and applications with limited overhead space.





