• Special Screws
  • Decoration

SSHS-M3-UC-ALK

Ultra Low Profile Socket Head Cap Screws with Nylon Patch – for Sheet Metal

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SSHS-UC-ALKUltra Low Profile Socket Head Cap Screws with Nylon Patch – for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
4
5
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque*1 (N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M3-4-UC-ALK M3 0.5 4 6 1.3 1.5 2 0.39 1300 10 3.6 CAD RFQ
SSHS-M3-5-UC-ALK M3 0.5 5 6 1.3 1.5 2 0.39 1300 10 4 CAD RFQ
SSHS-M3-6-UC-ALK M3 0.5 6 6 1.3 1.5 2 0.39 1300 10 4.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSHS-UC-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11
Strength Class A2 - 50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex socket head cap screws with special low profile and nylon patch for sheet metal fixing.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • Because SSHS-UC-ALK has relief in the under-head area, it is suitable for sheet metal. Fastening of sheet metal from 0.1mm up is possible.

SSHS-UC-ALKUltra Low Profile Socket Head Cap Screws with Nylon Patch – for Sheet Metal

  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.

Related Services

Product List

Click here to see SSHS-UC-ALK

Click here to see Decoration