• Special Screws (Bolts)
  • Low Outgassing

SPE-N/Plastic Hex Nuts - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-NPlastic Hex Nuts - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.6
M2
M3
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M2.6-N M2.6 0.45 5 2 20 0.038 CAD RFQ
SPE-M2.6-N(100) M2.6 0.45 5 2 100 0.038 CAD RFQ
SPE-M2-N M2 0.4 4 1.6 20 0.02 CAD RFQ
SPE-M2-N(100) M2 0.4 4 1.6 100 0.02 CAD RFQ
SPE-M3-N M3 0.5 5.5 2.4 20 0.057 CAD RFQ
SPE-M3-N(100) M3 0.5 5.5 2.4 100 0.057 CAD RFQ
SPE-M4-N M4 0.7 7 3.2 20 0.13 CAD RFQ
SPE-M4-N(100) M4 0.7 7 3.2 100 0.13 CAD RFQ
SPE-M5-N M5 0.8 8 4 20 0.2 CAD RFQ
SPE-M5-N(100) M5 0.8 8 4 100 0.2 CAD RFQ
SPE-M6-N M6 1 10 5 10 0.4 CAD RFQ
SPE-M6-N(100) M6 1 10 5 100 0.4 CAD RFQ
SPE-M8-N M8 1.25 13 6.5 5 0.91 CAD RFQ
SPE-M8-N(100) M8 1.25 13 6.5 100 0.91 CAD RFQ
SPE-M10-N M10 1.5 17 8 5 1.9 CAD RFQ
SPE-M10-N(100) M10 1.5 17 8 100 1.9 CAD RFQ
SPE-M12-N M12 1.75 19 10 1 3 CAD RFQ
SPE-M12-N(100) M12 1.75 19 10 100 3 CAD RFQ
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
SPE-N
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK hex nuts.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Low Outgassing

Click here to see Special Screws (Bolts)