Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SPE-M4-10-P | M4 | 0.7 | 10 | 7 | 2.6 | 2 | 738 | 0.47 | 20 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SPE-P | |
---|---|
Main body | PEEK (Polyether Ether Ketone) (Light Brown) |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
- These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
- These screws have excellent heat resistance, water resistance, and high heat resistance strength.
- These screws have excellent abrasion, shock, and fatigue resistance.
- They have high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws