Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | t | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M6-6-T | M6 | 1 | 6 | 3 | 3.5 | 1.64 | 5 | 0.13 | CAD | RFQ |
| SPE-M6-8-T | M6 | 1 | 8 | 3 | 3.5 | 1.64 | 5 | 0.19 | CAD | RFQ |
| SPE-M6-10-T | M6 | 1 | 10 | 3 | 3.5 | 1.64 | 5 | 0.24 | CAD | RFQ |
| SPE-M6-12-T | M6 | 1 | 12 | 3 | 3.5 | 1.64 | 5 | 0.3 | CAD | RFQ |
| SPE-M6-15-T | M6 | 1 | 15 | 3 | 3.5 | 1.64 | 5 | 0.42 | CAD | RFQ |
| SPE-M6-20-T | M6 | 1 | 20 | 3 | 3.5 | 1.64 | 5 | 0.54 | CAD | RFQ |
| SPE-M6-25-T | M6 | 1 | 25 | 3 | 3.5 | 1.64 | 5 | 0.68 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-T | |
|---|---|
| Main body | PEEK/Light brown |
| Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps
Characteristics
- PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
- These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
- These screws have excellent heat resistance, water resistance, and high heat resistance strength.
- These screws have excellent abrasion, shock, and fatigue resistance.
- They have high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws







