• Special Screws (Bolts)
  • Low Outgassing

SPEG-P(INCH)/Plastic Inch Cross Recessed Pan Head Machine Screws - PEEK GF30

  • Heat-resistance
  • Chemical-proof
  • High strength
  • LowOutgas
  • Electrical Insulation
  • High Specific Strength

Dimension Drawing

SPEG-P(INCH)Plastic Inch Cross Recessed Pan Head Machine Screws - PEEK GF30寸法図

Specs/CAD

Unit : inch

Part Number # Nominal of Thread L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPEG-#2-56-3/16-P No.2-56UNC 3/16 0.167 0.058 1 276 0.11 10 0.01 CAD RFQ
SPEG-#2-56-1/4-P No.2-56UNC 1/4 0.167 0.058 1 276 0.11 10 0.02 CAD RFQ
SPEG-#2-56-5/16-P No.2-56UNC 5/16 0.167 0.058 1 276 0.11 10 0.03 CAD RFQ
SPEG-#2-56-3/8-P No.2-56UNC 3/8 0.167 0.058 1 276 0.11 10 0.05 CAD RFQ
SPEG-#2-56-3/16-P(100) No.2-56UNC 3/16 0.167 0.058 1 276 0.11 100 0.01 CAD RFQ
SPEG-#2-56-1/4-P(100) No.2-56UNC 1/4 0.167 0.058 1 276 0.11 100 0.02 CAD RFQ
SPEG-#2-56-5/16-P(100) No.2-56UNC 5/16 0.167 0.058 1 276 0.11 100 0.03 CAD RFQ
SPEG-#2-56-3/8-P(100) No.2-56UNC 3/8 0.167 0.058 1 276 0.11 100 0.05 CAD RFQ
SPEG-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.08 1 434 0.23 10 0.03 CAD RFQ
SPEG-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.08 1 434 0.23 10 0.05 CAD RFQ
SPEG-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.08 1 434 0.23 10 0.07 CAD RFQ
SPEG-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.08 1 434 0.23 10 0.09 CAD RFQ
SPEG-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.08 1 434 0.23 10 0.11 CAD RFQ
SPEG-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.08 1 434 0.23 10 0.13 CAD RFQ
SPEG-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.08 1 434 0.23 10 0.15 CAD RFQ
SPEG-#4-40-1-P No.4-40UNC 1 0.219 0.08 1 434 0.23 10 0.17 CAD RFQ
SPEG-#4-40-1/4-P(100) No.4-40UNC 1/4 0.219 0.08 1 434 0.23 100 0.03 CAD RFQ
SPEG-#4-40-5/16-P(100) No.4-40UNC 5/16 0.219 0.08 1 434 0.23 100 0.05 CAD RFQ
SPEG-#4-40-3/8-P(100) No.4-40UNC 3/8 0.219 0.08 1 434 0.23 100 0.07 CAD RFQ
SPEG-#4-40-1/2-P(100) No.4-40UNC 1/2 0.219 0.08 1 434 0.23 100 0.09 CAD RFQ
SPEG-#4-40-5/8-P(100) No.4-40UNC 5/8 0.219 0.08 1 434 0.23 100 0.11 CAD RFQ
SPEG-#4-40-3/4-P(100) No.4-40UNC 3/4 0.219 0.08 1 434 0.23 100 0.13 CAD RFQ
SPEG-#4-40-7/8-P(100) No.4-40UNC 7/8 0.219 0.08 1 434 0.23 100 0.15 CAD RFQ
SPEG-#4-40-1-P(100) No.4-40UNC 1 0.219 0.08 1 434 0.23 100 0.17 CAD RFQ
SPEG-#6-32-1/4-P No.6-32UNC 1/4 0.27 0.097 2 644 0.44 10 0.19 CAD RFQ
SPEG-#6-32-5/16-P No.6-32UNC 5/16 0.27 0.097 2 644 0.44 10 0.21 CAD RFQ
SPEG-#6-32-3/8-P No.6-32UNC 3/8 0.27 0.097 2 644 0.44 10 0.23 CAD RFQ
SPEG-#6-32-1/2-P No.6-32UNC 1/2 0.27 0.097 2 644 0.44 10 0.25 CAD RFQ
SPEG-#6-32-5/8-P No.6-32UNC 5/8 0.27 0.097 2 644 0.44 10 0.27 CAD RFQ
SPEG-#6-32-3/4-P No.6-32UNC 3/4 0.27 0.097 2 644 0.44 10 0.29 CAD RFQ
SPEG-#6-32-7/8-P No.6-32UNC 7/8 0.27 0.097 2 644 0.44 10 0.31 CAD RFQ
SPEG-#6-32-1-P No.6-32UNC 1 0.27 0.097 2 644 0.44 10 0.33 CAD RFQ
SPEG-#6-32-1/4-P(100) No.6-32UNC 1/4 0.27 0.097 2 644 0.44 100 0.19 CAD RFQ
SPEG-#6-32-5/16-P(100) No.6-32UNC 5/16 0.27 0.097 2 644 0.44 100 0.21 CAD RFQ
SPEG-#6-32-3/8-P(100) No.6-32UNC 3/8 0.27 0.097 2 644 0.44 100 0.23 CAD RFQ
SPEG-#6-32-1/2-P(100) No.6-32UNC 1/2 0.27 0.097 2 644 0.44 100 0.25 CAD RFQ
SPEG-#6-32-5/8-P(100) No.6-32UNC 5/8 0.27 0.097 2 644 0.44 100 0.27 CAD RFQ
SPEG-#6-32-3/4-P(100) No.6-32UNC 3/4 0.27 0.097 2 644 0.44 100 0.29 CAD RFQ
SPEG-#6-32-7/8-P(100) No.6-32UNC 7/8 0.27 0.097 2 644 0.44 100 0.31 CAD RFQ
SPEG-#6-32-1-P(100) No.6-32UNC 1 0.27 0.097 2 644 0.44 100 0.33 CAD RFQ
SPEG-#8-32-1/4-P No.8-32UNC 1/4 0.322 0.115 2 1017 0.79 10 0.21 CAD RFQ
SPEG-#8-32-5/16-P No.8-32UNC 5/16 0.322 0.115 2 1017 0.79 10 0.23 CAD RFQ
SPEG-#8-32-3/8-P No.8-32UNC 3/8 0.322 0.115 2 1017 0.79 10 0.25 CAD RFQ
SPEG-#8-32-1/2-P No.8-32UNC 1/2 0.322 0.115 2 1017 0.79 10 0.27 CAD RFQ
SPEG-#8-32-5/8-P No.8-32UNC 5/8 0.322 0.115 2 1017 0.79 10 0.29 CAD RFQ
SPEG-#8-32-3/4-P No.8-32UNC 3/4 0.322 0.115 2 1017 0.79 10 0.31 CAD RFQ
SPEG-#8-32-7/8-P No.8-32UNC 7/8 0.322 0.115 2 1017 0.79 10 0.33 CAD RFQ
SPEG-#8-32-1-P No.8-32UNC 1 0.322 0.115 2 1017 0.79 10 0.35 CAD RFQ
SPEG-#8-32-1/4-P(100) No.8-32UNC 1/4 0.322 0.115 2 1017 0.79 100 0.21 CAD RFQ
SPEG-#8-32-5/16-P(100) No.8-32UNC 5/16 0.322 0.115 2 1017 0.79 100 0.23 CAD RFQ
SPEG-#8-32-3/8-P(100) No.8-32UNC 3/8 0.322 0.115 2 1017 0.79 100 0.25 CAD RFQ
SPEG-#8-32-1/2-P(100) No.8-32UNC 1/2 0.322 0.115 2 1017 0.79 100 0.27 CAD RFQ
SPEG-#8-32-5/8-P(100) No.8-32UNC 5/8 0.322 0.115 2 1017 0.79 100 0.29 CAD RFQ
SPEG-#8-32-3/4-P(100) No.8-32UNC 3/4 0.322 0.115 2 1017 0.79 100 0.31 CAD RFQ
SPEG-#8-32-7/8-P(100) No.8-32UNC 7/8 0.322 0.115 2 1017 0.79 100 0.33 CAD RFQ
SPEG-#8-32-1-P(100) No.8-32UNC 1 0.322 0.115 2 1017 0.79 100 0.35 CAD RFQ
SPEG-#10-32-3/8-P No.10-32UNF 3/8 0.373 0.133 2 1424 1.17 10 0.28 CAD RFQ
SPEG-#10-32-1/2-P No.10-32UNF 1/2 0.373 0.133 2 1424 1.17 10 0.3 CAD RFQ
SPEG-#10-32-5/8-P No.10-32UNF 5/8 0.373 0.133 2 1424 1.17 10 0.32 CAD RFQ
SPEG-#10-32-3/4-P No.10-32UNF 3/4 0.373 0.133 2 1424 1.17 10 0.34 CAD RFQ
SPEG-#10-32-7/8-P No.10-32UNF 7/8 0.373 0.133 2 1424 1.17 10 0.36 CAD RFQ
SPEG-#10-32-1-P No.10-32UNF 1 0.373 0.133 2 1424 1.17 10 0.38 CAD RFQ
SPEG-#10-32-3/8-P(100) No.10-32UNF 3/8 0.373 0.133 2 1424 1.17 100 0.28 CAD RFQ
SPEG-#10-32-1/2-P(100) No.10-32UNF 1/2 0.373 0.133 2 1424 1.17 100 0.3 CAD RFQ
SPEG-#10-32-5/8-P(100) No.10-32UNF 5/8 0.373 0.133 2 1424 1.17 100 0.32 CAD RFQ
SPEG-#10-32-3/4-P(100) No.10-32UNF 3/4 0.373 0.133 2 1424 1.17 100 0.34 CAD RFQ
SPEG-#10-32-7/8-P(100) No.10-32UNF 7/8 0.373 0.133 2 1424 1.17 100 0.36 CAD RFQ
SPEG-#10-32-1-P(100) No.10-32UNF 1 0.373 0.133 2 1424 1.17 100 0.38 CAD RFQ
SPEG-1/4-20-3/8-P 1/4-20UNC 3/8 0.492 0.175 3 2160 2.5 10 0.3 CAD RFQ
SPEG-1/4-20-1/2-P 1/4-20UNC 1/2 0.492 0.175 3 2160 2.5 10 0.32 CAD RFQ
SPEG-1/4-20-5/8-P 1/4-20UNC 5/8 0.492 0.175 3 2160 2.5 10 0.34 CAD RFQ
SPEG-1/4-20-3/4-P 1/4-20UNC 3/4 0.492 0.175 3 2160 2.5 10 0.36 CAD RFQ
SPEG-1/4-20-7/8-P 1/4-20UNC 7/8 0.492 0.175 3 2160 2.5 10 0.38 CAD RFQ
SPEG-1/4-20-1-P 1/4-20UNC 1 0.492 0.175 3 2160 2.5 10 0.4 CAD RFQ
SPEG-1/4-20-3/8-P(100) 1/4-20UNC 3/8 0.492 0.175 3 2160 2.5 100 0.3 CAD RFQ
SPEG-1/4-20-1/2-P(100) 1/4-20UNC 1/2 0.492 0.175 3 2160 2.5 100 0.32 CAD RFQ
SPEG-1/4-20-5/8-P(100) 1/4-20UNC 5/8 0.492 0.175 3 2160 2.5 100 0.34 CAD RFQ
SPEG-1/4-20-3/4-P(100) 1/4-20UNC 3/4 0.492 0.175 3 2160 2.5 100 0.36 CAD RFQ
SPEG-1/4-20-7/8-P(100) 1/4-20UNC 7/8 0.492 0.175 3 2160 2.5 100 0.38 CAD RFQ
SPEG-1/4-20-1-P(100) 1/4-20UNC 1 0.492 0.175 3 2160 2.5 100 0.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPEG-P(INCH)
Main Body PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown)
(Glass Fiber 30%)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • Cross-recessed pan head machine screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch screw) SPE-N(INCH) are available.SPE-N(INCH)

SPEG-P(INCH)Plastic Inch Cross Recessed Pan Head Machine Screws - PEEK GF30


Product List

Click here to see Low Outgassing

Click here to see Special Screws (Bolts)