Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPP-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | 276 | 0.22 | 20 | 0.2 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Characteristics
- PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
- It is used as a replacement for vinyl chloride type plastic screws.
- The properties and precautions of plastic screws⇒Plastic Screws
Material/Finish
| SPP-H | |
|---|---|
| Main body | PP(Polypropylene)(Milky White) |
| Heat Resistance Temperature*1 | 65℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Related Services
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants



