Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M5-8-MO | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 10 | 2.5 | CAD | RFQ |
SNSS-M5-10-MO | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 10 | 2.7 | CAD | RFQ |
SNSS-M5-12-MO | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 10 | 3 | CAD | RFQ |
SNSS-M5-16-MO | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 10 | 3.5 | CAD | RFQ |
SNSS-M5-20-MO | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 10 | 4 | CAD | RFQ |
SNSS-M5-25-MO | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 10 | 4.8 | CAD | RFQ |
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-MO | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) Molybdenum Disulfide Coating |
Strength Class | A2-70 |
Application
Seizing preventionFPD production equipment, semiconductor devices,
and general industrial machines
Characteristics
- Excellent corrosion resistance and abrasion resistance.
- The coating has excellent lubricating ability and is intended to prevent seizing of screws.
- Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762
Tightening Property (Reference)
Part Number:SNSS-M5-25-MO⇒The Features of Screws with Special Surface Treatment