NBK logo

  • Special Screws
  • Galling & Seizing Prevention

SSC-M3-FC

Socket Head Cap Captive Screws - Fluorine Coating

  • Seizing & Sticking Prevention
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-FCSocket Head Cap Captive Screws - Fluorine Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M3-8-FC M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-M3-10-FC M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-M3-12-FC M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-M3-16-FC M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M3-8-FC M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-M3-10-FC M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-M3-12-FC M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-M3-16-FC M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M3-8-FC M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-M3-10-FC M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-M3-12-FC M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-M3-16-FC M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M3-8-FC M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-M3-10-FC M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-M3-12-FC M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-M3-16-FC M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ

Material/Finish

SSC-FC
Main Body SUSXM7 (Equivalent to SUS304)
Fluorine Coating
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Highly cost-effective coating.
  • Excellent lubrication property. Suitable for preventing seizing.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Tightening Property (Reference)

SSC-FCSocket Head Cap Captive Screws - Fluorine Coating

Reference data for Hex Socket Head Cap Screw - Fluorine Coating SNSS-M5-25-FC.⇒The Features of Screws with Special Surface Treatment


Installation Example

Make a screw hole in the cover, and then pass the SSC-FC thread part through it. Even when the screw is removed from the frame, SSC-FC does not fall out of the cover because the SSC-FC thread part catches on the cover screw hole.

SSC-FCSocket Head Cap Captive Screws - Fluorine Coating


Product List

Click here to see SSC-FC

Click here to see Galling & Seizing Prevention