Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNCXS-M8-15 | M8 | 1.25 | 15 | 13 | 8 | Full Thread | 45 | 10 | 11.222 | RFQ |
| SNCXS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | Full Thread | 45 | 10 | 11.524 | RFQ |
| SNCXS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | Full Thread | 45 | 10 | 12.868 | RFQ |
| SNCXS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | Full Thread | 45 | 10 | 14.295 | RFQ |
| SNCXS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | Full Thread | 45 | 10 | 15.99 | RFQ |
| SNCXS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | Full Thread | 45 | 10 | 18.08 | RFQ |
| SNCXS-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 28 | 45 | 10 | 19.934 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCXS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | A2-70 |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- M3 - M10. Selection from abundant size variations is available to suit the device or equipment.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










